Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
Broadband Coax, Series 11, 14 AWG Solid Bare Copper Covered Steel Conductor, FEP Insulation, Foil + 60% Aluminum Braid + Foil + 40% Aluminum Braid Shield, PVDF Jacket, CMP
| Suitable Applications: | Broadband, Cable Television (CATV), RF drop cable, Direct Broadcast Satellite (DBS), Over-The-Air (OTA) antennas |
| RG Type: | 11 |
| Series Type: | 11 |
| No. of Elements | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| 1 | 14 AWG | Solid | 0.064 in | BCCS - Bare Copper Covered Steel |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | 0.274 in (6.96 mm) | White |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 2 | Braid | Aluminum | 60% | |
| 3 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| 4 | Braid | Aluminum | 40% |
| Material | Nom. Diameter |
|---|---|
| PVDF - Polyvinylidene Fluoride | 0.372 in (9.45 mm) |
| Overall Cable Diameter (Nominal): | 0.372 in (9.45 mm) |
| Frequency | Min. Structural Return Loss |
|---|---|
| 5 - 1000 MHz | 20 dB |
| 1000 - 2250 MHz | 15 dB |
| 2250 - 3000 MHz | 10 dB |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.2 dB/100ft |
| 10 MHz | 0.5 dB/100ft |
| 50 MHz | 0.9 dB/100ft |
| 100 MHz | 1.3 dB/100ft |
| 200 MHz | 1.9 dB/100ft |
| 400 MHz | 2.8 dB/100ft |
| 700 MHz | 3.9 dB/100ft |
| 750 MHz | 4.3 dB/100ft |
| 900 MHz | 4.7 dB/100ft |
| 1000 MHz | 5.0 dB/100ft |
| 1450 MHz | 6.7 dB/100ft |
| 1800 MHz | 7.7 dB/100ft |
| 2250 MHz | 8.5 dB/100ft |
| 3000 MHz | 9.9 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 11 Ohm/1000ft (36 Ohm/km) | 3 Ohm/1000ft (9.8 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V RMS | 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 150°C | -20°C To +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.75 in (95.3 mm) | 3.75 in (95.3 mm) |
| Max. Pull Tension: | 260 lbs (120 kg) |
| Bulk Cable Weight: | 63 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262, FT6 |
| NEC / UL Compliance: | Article 800, CATVP, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 7999A |
| Notes: | PF_7999AP 1)# Elements@Conductor1:-In Stibo it was Blank and now changed to 1. 2)Size@Conductor1 :-In Stibo it was 14 now changed to 14AWG. 3)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White. 4)Material@OuterShield1 1 - In stibo it is Tri-Laminate (Alum+Poly+Alum) But in BPCS (Heat fusible+ Alum+ Poly+Alum 5)Material@OuterShield1 3 - In stibo it is Tri-Laminate (Alum+Poly+Alum) But in BPCS (Alum+ Poly+Alum+microcapsulated mineral oil. 6)Cable Diameter (Nominal)- In Stibo it was Blank Now Changed to 0.372 in. 7)Bulk Cable Weight - In stibo it was 62 lbs/1000 ft Now changed to 63 lbs/1000 ft. |
| Update and Revision: | Revision Number: 0.476 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7999AP 0101000 | Black | Reel | 1,000 ft | 612825195917 | C |
| Footnote: | C - CRATE REEL PUT-UP. |