Product Hierarchy
Product Hierarchy

7999A - CATV Video, RG11, #14 BCCS, Quad Shield (Foil + 60% Braid + Foil + 40% Braid), CM


14 AWG solid .064" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® IV quad shield (60% and 40% coverage), PVC jacket

Product Overview

Suitable Applications: Direct Broadcast Satellite, DBS, TV, CATV, Off-Air Television, TV Antenna

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
14SolidBCCS - Bare Copper Covered Steel0.064 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.28 in
Table Notes: Gas Injected
Outer Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Alum / Poly / AlumBonded Duofoil® (Bonded to Dielectric)100%
Braid2Aluminum60%
Tape3Alum / Poly / AlumDuofoil®100%
Braid4Aluminum40%
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.407 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCR
11 Ohm/1000ft3 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.3 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Min. Structural Return Loss (SRL)
5 - 1000 MHz20 dB
1000 - 2250 MHz15 dB
2250 - 3000 MHz10 dB
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.22 ns/ft83%
High Freq
Frequency [MHz]Max. Insertion Loss (Attenuation)
5 MHz0.38 dB/100ft
55 MHz0.96 dB/100ft
211 MHz1.90 dB/100ft
250 MHz2.05 dB/100ft
270 MHz2.13 dB/100ft
300 MHz2.25 dB/100ft
330 MHz2.35 dB/100ft
350 MHz2.42 dB/100ft
400 MHz2.60 dB/100ft
450 MHz2.75 dB/100ft
500 MHz2.90 dB/100ft
550 MHz3.04 dB/100ft
600 MHz3.18 dB/100ft
750 MHz3.65 dB/100ft
870 MHz4.06 dB/100ft
1000 MHz4.35 dB/100ft
1450 MHz5.2 dB/100ft
1800 MHz5.8 dB/100ft
2250 MHz6.6 dB/100ft
3000 MHz7.7 dB/100ft
Voltage
Non-UL Voltage RatingUL Voltage Rating
300 V RMS300 V RMS

Temperature Range

Operating Temp Range: -40°C To +80°C

Mechanical Characteristics

UV Resistance: Yes - Black only
Bulk Cable Weight: 61 lbs/1000ft
Max. Pull Tension: 308 lbs
Min Bend Radius/Minor Axis: 4.25 in

Standards

NEC/(UL) Compliance: CATV, CM
CEC/C(UL) Compliance: CM
RG Type: 11/U Type
Series Type: Series 11

Applicable Environmental and Other Programs

Environmental Space: Indoor (Not Riser or Plenum)
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2006-11-14
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: Yes - Black only, when supported by messenger wire
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes - Black only

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 7999AP

Part Number

Variants
Item #ColorPutup TypeLengthUPC
7999A 0101000BlackReel1,000 ft612825192619

History

Update and Revision: Revision Number: 0.310 Revision Date: 04-28-2020
Date: 2006-11-14
Headend Brochure
No accessories are available for this product