Product Hierarchy
Product Hierarchy

7993A - IMSA Vehicle Detector Cable, 4 C #18 Str BC, PO Ins, PVC Jkt


Traffic Signal Control (IMSA Vehicle Detector Cable), 4 Conductor 18AWG (7x26) Bare Copper, PO Insulation, PVC Outer Jacket

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
187x26BC - Bare Copper4
Conductor Count: 4
Insulation
MaterialNominal Diameter
PP - Polypropylene0.066 in
Color Chart
NumberColor
1Red
2Green
3Black
4White
Outer Shield Material
Material
No Shield
Outer Jacket Material
MaterialNominal DiameterNominal Wall Thickness
PE - Polyethylene0.218 in0.026 in
Table Notes: HDPE

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
6.5 Ohm/1000ft
Current
Max. Recommended Current [A]
5 Amps per Conductor at 25ºC
Voltage
Non-UL Voltage Rating
600 V RMS

Temperature Range

UL Temp Rating: N/A
Operating Temp Range: -20°C To 60°C

Mechanical Characteristics

Max. Pull Tension: 100 lbs
Min Bend Radius/Minor Axis: 2.2 in

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU RoHS Compliance Date (yyyy-mm-dd): 2005-01-01
MII Order #39 (China RoHS): Yes

Flammability, LS0H, Toxicity Testing

UL voltage rating: N/A

Part Number

Variants
Item #ColorPutup TypeLengthUPC
7993A 0105000BlackReel5,000 ft612825192589
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.242 Revision Date: 10-20-2020
Date: 2005-01-01
Cabling Solutions for Industrial Applications
imsa-catalog.pdf
No accessories are available for this product