Product Hierarchy
Product Hierarchy

7992US - Safe-T-Line® 2 x 2.5mm2 Sol BC, Unshielded, LSZH, BS6387 CWZ

Safe-T-Line Cable 2 x 2.5mm2 Sol BC Fire resistant, BS 6387 CWZ, EN 50200 PH120, Unshielded, Silicone Rubber insulation, Low Smoke Zero Halogen Jacket

Product Overview

Suitable Applications: Circuit integrity, Intercom/PA Systems, Sound/Audio Systems, Control Systems, Fire Alarm Systems, Voice Evacuation Systems, Emergency & Safety Systems

Construction Details

Conductor
No. of ElementsSizeStrandingMaterial
22.5 mm²SolidBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor CodeNotes
Silicone Rubber3.40 mm (0.134 in)Brown, BlueMGT over the Silicone
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)9.6 mm (0.38 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Capacitance Cond-to-Other (Conds + Shield)
7.41 Ohm/km180 pF/m (55 pF/ft)
Voltage
Voltage Rating
300/500 V

Mechanical Characteristics

Temperature
OperatingInstallation
-20 to +90-10 to +70
Bend Radius
Installation Min.
6 x D

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, IEC 60331-2, EN50200 PH30, PH60,PH120. EN50200 Annex E30, BS6387:2013 CWZ
CENELEC Compliance: EN 60228
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = IEC 60754-1, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: BS6387 CWZ: C- Fire @ 950°C - 180min, W - Fire & water @ 650°C - 15 + 15 min.,Z - Fire & mechanical shocks @ 950°C -15 min. Country of Origin printed on the jacket, UL certified E555838

History

Update and Revision: Revision Number: 0.5 Revision Date: 09-25-2026
PDF_913604.pdf
No accessories are available for this product