Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
Category 6, 23 AWG bonded pairs solid bare copper conductors, plenum, FEP Teflon® insulation, skew 10.0ns/100m nominal, rip cord, Flamarrest® jacket.
Life Cycle Status: Discontinued
| Suitable Applications: | Category 6, UTP Based Video Applications, and KVM |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2005-03-09 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| FEP - Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Material |
|---|
| No Shield |
| Material | Material Trade Name | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.367 in | Yes |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 90 Ohm/km (27 Ohm/1000ft) | 49.2 |
| Nom. Velocity of Prop. | Typical Delay Skew |
|---|---|
| 72% | 0.03 ns/100m |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) |
|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 74.3 | 72.3 | 70.3 | 67.8 | 64.8 | 20 | 100 ± 15 |
| 4 | 3.8 | 65.3 | 63.3 | 59.5 | 55.7 | 52.7 | 23 | 100 ± 15 |
| 8 | 5.3 | 60.8 | 58.8 | 53.4 | 49.7 | 46.7 | 24.5 | 100 ± 15 |
| 10 | 6 | 59.3 | 57.3 | 51.3 | 47.8 | 44.8 | 25 | 100 ± 15 |
| 16 | 7.6 | 56.3 | 54.3 | 46.7 | 43.7 | 40.7 | 25 | 100 ± 15 |
| 20 | 8.5 | 54.8 | 52.8 | 44.3 | 41.7 | 38.7 | 25 | 100 ± 15 |
| 25 | 9.5 | 53.4 | 51.4 | 41.8 | 39.8 | 36.8 | 24.3 | 100 ± 15 |
| 31.25 | 10.7 | 51.9 | 49.9 | 39.2 | 37.9 | 34.9 | 23.6 | 100 ± 15 |
| 62.5 | 15.4 | 47.4 | 45.4 | 30 | 31.8 | 28.8 | 21.5 | 100 ± 15 |
| 100 | 19.8 | 44.3 | 42.3 | 22.5 | 27.8 | 24.8 | 20.1 | 100 ± 15 |
| 155 | 25.2 | 41.5 | 39.5 | 14.3 | 23.9 | 20.9 | 18.8 | 100 ± 22 |
| 200 | 29 | 39.8 | 37.8 | 8.8 | 21.8 | 18.7 | 18 | 100 ± 22 |
| 250 | 32.8 | 38.3 | 36.3 | 3.5 | 19.8 | 16.8 | 17.3 | 100 ± 32 |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| -20°C To +75°C |
| Stationary Min. |
|---|
| 3.5 in (89 mm) |
| Max. Pull Tension: | 45 lbs (20 kg) |
| Bulk Cable Weight: | 33 lbs/1000ft (49 kg/km) |
| Environmental Suitability: | Indoor - Plenum |
| Flammability / Reaction to Fire: | NFPA 262 |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP. |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 7989R |
| Notes: | Electricals are preliminary, final data is pending. |
| Update and Revision: | Revision Number: 0.339 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7989P 0131000 | Blue, Dark | Reel | 1,000 ft | 612825192565 | C |
| Footnote: | C - CRATE REEL PUT-UP. |