Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
Category 5e, 24 AWG bonded pairs solid bare copper conductors, non-plenum, polyolefin insulation, skew 9.0ns/100m nominal, rip cord, PVC jacket.
Life Cycle Status: Discontinued
| Suitable Applications: | Category 5e, UTP Based Video Applications, and KVM |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2008-09-09 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.204 in | Yes |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 90 Ohm/km (27 Ohm/1000ft) | 66 |
| Max. Delay | Nom. Velocity of Prop. |
|---|---|
| 0.027 ns/ft | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 65.3 | 65.3 | 60.3 | 60.3 | 63.8 | 60.8 | 20 | 100 ± 15 | 100 ± 15 |
| 4 | 4.1 | 56.3 | 53.3 | 49.2 | 49.2 | 51.7 | 48.7 | 23 | 100 ± 15 | 100 ± 15 |
| 8 | 5.8 | 51.8 | 48.8 | 43 | 43 | 45.7 | 42.7 | 24.5 | 100 ± 15 | 100 ± 15 |
| 10 | 6.5 | 50.3 | 47.3 | 40.8 | 40.8 | 43.8 | 40.8 | 25 | 100 ± 15 | 100 ± 15 |
| 16 | 8.2 | 47.3 | 44.3 | 36 | 36 | 39.7 | 36.7 | 25 | 100 ± 15 | 100 ± 15 |
| 20 | 9.3 | 45.8 | 42.8 | 33.5 | 33.5 | 37.7 | 34.7 | 25 | 100 ± 15 | 100 ± 15 |
| 25 | 10.4 | 44.3 | 41.3 | 30.9 | 30.9 | 35.8 | 32.8 | 24.3 | 100 ± 15 | 100 ± 15 |
| 31.25 | 11.7 | 42.9 | 39.9 | 28.2 | 28.2 | 33.9 | 30.9 | 23.6 | 100 ± 15 | 100 ± 15 |
| 62.5 | 17 | 38.4 | 35.4 | 18.4 | 18.4 | 27.8 | 24.8 | 21.5 | 100 ± 15 | 100 ± 15 |
| 100 | 22 | 35.3 | 32.3 | 10.3 | 10.3 | 23.8 | 20.8 | 20.1 | 100 ± 15 | 100 ± 15 |
| 155 | 28.1 | 32.5 | 29.5 | 2 | 2 | 19.9 | 16.9 | 15.8 | 100 ± 25 | 100 ± 15 |
| 200 | 32.4 | 30.8 | 27.8 | 1 | 1 | 17.7 | 14.7 | 15 | 100 ± 25 | 100 ± 15 |
| UL Voltage Rating |
|---|
| 300 V (CMR) |
| Operating |
|---|
| -20°C To +75°C |
| Stationary Min. |
|---|
| 0.25 in (6.4 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 20 lbs/1000ft (30 kg/km) |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMG. |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| ISO/IEC Compliance: | 11801 Category 5 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 7988P |
| Notes: | Jacket sequentially marked at 2 ft. intervals. Third party verified to TIA/EIA-568-B.2, Category 5e. |
| Update and Revision: | Revision Number: 0.463 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 7988R N3UU1000 | Green, Mil | UnReel | 1,000 ft | 612825192558 |