Product Hierarchy
Product Hierarchy

7987R - NanoSkew™ 4-24 AWG pairs, CMR




NanoSkew™ 24 AWG twisted pairs solid bare copper conductors, non-plenum, polyolefin insulation, skew 2.2ns/100m nominal, rip cord, PVC jacket.

Product Overview

Suitable Applications: Zero Skew, Low Skew, RJ45, UTP Based Video Applications, Not for data transmission requiring TIA/EIA Category qualifications, RGB

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24SolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Shield
Material
No Shield
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.195 inYes

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Characteristic Impedance
90 Ohm/km (27 Ohm/1000ft)100 Ohm
Delay
Nom. Velocity of Prop.Typical Delay Skew
70%0.007 ns/100m
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
Operating
-20°C To +75°C
Bend Radius
Stationary Min.
0.2 in (5.1 mm)
Max. Pull Tension: 40 lbs (18 kg)
Bulk Cable Weight: 18 lbs/1000ft (27 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL1666 Riser, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 7987P

History

Update and Revision: Revision Number: 0.451 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
7987R 059U1000MaroonUnReel1,000 ft612825192527
7987R 059U1640MaroonUnReel1,640 ft612825192534
Date: 2005-01-01
Audio Video Solutions Guide
Broadcast Solutions Guide
NP212.pdf
No accessories are available for this product