NanoSkew™ 24 AWG twisted pairs solid bare copper conductors, FEP insulation, rip cord, Flamarrest® jacket.
| Suitable Applications: | UTP Based Video Applications, Not for data transmission requiring TIA/EIA Category qualifications, RGB |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| FEP - Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Material |
|---|
| No Shield |
| Material | Material Trade Name | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | Flamarrest® | 0.201 in | Yes |
| Max. Conductor DCR | Nom. Characteristic Impedance |
|---|---|
| 90 Ohm/km (27 Ohm/1000ft) | 100 Ohm |
| Nom. Velocity of Prop. | Typical Delay Skew |
|---|---|
| 70% | 0.007 ns/100m |
| Frequency [MHz] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
|---|---|---|
| 1 | 100 ± 15 | 100 ± 15 |
| 4 | 100 ± 15 | 100 ± 15 |
| 8 | 100 ± 15 | 100 ± 15 |
| 10 | 100 ± 15 | 100 ± 15 |
| 16 | 100 ± 15 | 100 ± 15 |
| 20 | 100 ± 15 | 100 ± 15 |
| 25 | 100 ± 15 | 100 ± 15 |
| 31.25 | 100 ± 15 | 100 ± 15 |
| 62.5 | 100 ± 15 | 100 ± 15 |
| 100 | 100 ± 15 | 100 ± 15 |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating |
|---|
| -20°C To +75°C |
| Stationary Min. |
|---|
| 0.2 in (5.1 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 21 lbs/1000ft (31 kg/km) |
| Environmental Suitability: | Indoor - Plenum, Indoor |
| Flammability / Reaction to Fire: | NFPA 262 |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Non-Plenum Number: | 7987R |
| Notes: | Jacket sequentially marked at 2 ft. intervals. |
| Update and Revision: | Revision Number: 0.383 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 7987P 1NDU1000 | Maroon 1ND | UnReel | 1,000 ft | 612825192503 |
| 7987P 1NDU1640 | Maroon 1ND | UnReel | 1,640 ft | 612825192510 |