Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Surveillance & CCTV Cable, RG59, Plenum-CMP-FHC 25/50, 20 AWG bare copper foam FEP core, 95% bare copper braid, FEP jacket
| Suitable Applications: | Surveillance, CCTV Camera |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 20 | Solid | BC - Bare Copper | 0.032 in | 1 |
| Conductor Count: | 1 |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene (Foam) | Teflon® | 0.133 in |
| Type | Layer | Material | Coverage [%] |
|---|---|---|---|
| Braid | 1 | Bare Copper (BC) | 95% |
| Material | Material Trade Name | Nominal Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | Teflon® | 0.193 in |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 10 Ohm/1000ft | 10 Ohm/1000ft | 2.5 Ohm/1000ft | 2.5 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.1 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.29 dB/100ft |
| 3 MHz | 0.58 dB/100ft |
| 5 MHz | 0.7 dB/100ft |
| 8 MHz | 0.87 dB/100ft |
| 10 MHz | 1.05 dB/100ft |
| 50 MHz | 1.8 dB/100ft |
| 100 MHz | 2.7 dB/100ft |
| 200 MHz | 3.9 dB/100ft |
| 400 MHz | 5.9 dB/100ft |
| 700 MHz | 8.5 dB/100ft |
| 900 MHz | 10 dB/100ft |
| 1000 MHz | 10.7 dB/100ft |
| Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|---|
| 84 ns/100m | 1.21 ns/ft | 84% |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 200°C |
| Operating Temperature Range: | -40°C To +200°C |
| Bulk Cable Weight: | 31 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 55 lbs |
| Min Bend Radius (Overall Cable): | 1.04 |
| Minimum Minor Axis Bend Radius: | 1.9 in |
| NEC/(UL) Compliance: | Limited Combustible FHC 25/50 CMP |
| RG Type: | 59 |
| Series Type: | 59 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Burial: | No |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL723 (NFPA 255) |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | Yes |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 7986LC 010500 | Black | Reel | 500 ft | 612825192480 |
| 7986LC 0101000 | Black | Reel | 1,000 ft | 612825192473 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Notes: | Print legend includes sequential footage marks. |
| Update and Revision: | Revision Number: 0.399 Revision Date: 02-20-2026 |