Product Hierarchy
Product Hierarchy

7983A - Broadband Coax, Series 11, 14 AWG Solid BCCS, Tri-Shield, PVC Jkt, Waterblocked, Messenger


Broadband Coax, Series 11, 14 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, Foil + 77% Aluminum Braid + Foil Shield, PVC Jacket, Waterblocked, Messenger wire

Product Overview

Suitable Applications: Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas, outdoor, aerial

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
14SolidBCCS - Bare Copper Covered Steel0.064 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.28 in
Table Notes: Gas Injected
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Aluminum77%
Tape3Tri-Laminate (Alum+Poly+Alum)100%
Table Notes: Coreguard®
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.393 x 0.573 in

Construction and Dimensions

OuterJacket1, Messenger Diameter: 0.072 in
OuterJacket1, Messenger Material: Galvanized Steel

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCROuter Conductor DCR
11 Ohm/1000ft4 Ohm/1000ft4 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.97 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss (RL)
Frequency [MHz]Min. Structural Return Loss (SRL)
5-1000 MHz20 dB
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.2 ns/ft83%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)
5 MHz0.38 dB/100ft
55 MHz0.96 dB/100ft
211 MHz1.9 dB/100ft
270 MHz2.13 dB/100ft
300 MHz2.25 dB/100ft
350 MHz2.42 dB/100ft
400 MHz2.6 dB/100ft
450 MHz2.75 dB/100ft
550 MHz3.04 dB/100ft
750 MHz3.65 dB/100ft
870 MHz4.06 dB/100ft
1000 MHz4.35 dB/100ft
Voltage
Non-UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 80°C
Operating Temp Range: -40°C To +80°C

Mechanical Characteristics

Bulk Cable Weight: 84 lbs/1000ft
Max. Pull Tension: 220 lbs
Min. Bend Radius/Minor Axis: 4.5 in

Standards

RG Type: 11
Series Type: 11

Applicable Environmental and Other Programs

Environmental Space: Outdoor - Water Exposure
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: Yes
Suitability - Indoor: Yes

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPut-Up TypeLengthUPC
7983A 0101000BlackReel1,000 ft612825192404
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: Outer Shield Flooding Grease: CoreGuard®

History

Update and Revision: Revision Number: 0.377 Revision Date: 09-10-2021
Date: 2004-01-01
No accessories are available for this product