(109)Industrial Ethernet Cat 6, 4 Bonded-Pair 24AWG (Stranded) Bare Copper, PP Insulation, X-spline, PVC Outer Jacket, CMR, CMX Outdoor
Suitable Applications: | Harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
24 AWG | 7x32 | BC - Bare Copper | 4 |
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair: | Yes |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Separator | Material | Nom. Diameter | Ripcord |
---|---|---|---|
Center Member (Patented EquiSpline®) | PVC - Polyvinyl Chloride | 0.320 in (8.13 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.320 in (8.13 mm) |
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
140 Ohm/km (43 Ohm/1000ft) | 330 pF/100m |
Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|---|
100 MHz | 537 ns/100m | 45 ns/100m | 69% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 2.4 dB/100m | 74.3 | 72.3 | 71.9 | 69.9 | 67.8 | 64.8 | 20 | 100 ± 15 | 100 ± 15 | 40.0 | 35.0 |
4 | 4.5 dB/100m | 65.3 | 63.3 | 60.8 | 58.8 | 55.8 | 52.7 | 23 | 100 ± 15 | 100 ± 15 | 40.0 | 23.0 |
8 | 6.4 dB/100m | 60.8 | 58.8 | 54.4 | 52.4 | 49.7 | 46.7 | 24.5 | 100 ± 15 | 100 ± 15 | 40.0 | 16.9 |
10 | 7.1 dB/100m | 59.3 | 57.3 | 52.2 | 50.2 | 47.8 | 44.8 | 25 | 100 ± 15 | 100 ± 15 | 40.0 | 15.0 |
16 | 9.1 dB/100m | 56.2 | 54.3 | 47.1 | 45.1 | 43.7 | 40.7 | 25 | 100 ± 15 | 100 ± 15 | 38.0 | 10.9 |
20 | 10.2 dB/100m | 54.8 | 52.8 | 44.6 | 42.6 | 41.8 | 38.8 | 25 | 100 ± 15 | 100 ± 15 | 37.0 | 9.0 |
25 | 11.4dB/100m | 53.3 | 51.3 | 41.9 | 39.9 | 39.8 | 36.8 | 24.2 | 100 ± 15 | 100 ± 15 | 36.0 | 7.0 |
31.25 | 12.8 dB/100m | 51.9 | 49.9 | 39.1 | 37.1 | 37.9 | 34.9 | 23.3 | 100 ± 15 | 100 ± 15 | 35.1 | 5.1 |
62.5 | 18.5 dB/100m | 47.4 | 45.4 | 28.9 | 26.9 | 31.9 | 28.9 | 20.7 | 100 ± 15 | 100 ± 15 | 32.0 | |
100 | 23.8 dB/100m | 44.3 | 42.3 | 20.5 | 18.5 | 27.8 | 24.8 | 19.0 | 100 ± 15 | 100 ± 15 | 30.0 | |
155 | 30.2 dB/100m | 41.5 | 39.5 | 11.3 | 9.3 | 23.9 | 20.9 | 17.4 | 100 ± 20 | 100 ± 15 | 28.1 | |
200 | 34.8 dB/100m | 39.8 | 37.8 | 5.0 | 3.0 | 21.8 | 18.8 | 16.4 | 100 ± 20 | 100 ± 15 | 27.0 | |
250 | 39.4 dB/100m | 38.3 | 36.3 | 19.8 | 16.8 | 15.6 | 100 ± 20 | 100 ± 15 | 26.0 |
UL Voltage Rating |
---|
300 V (CMR), 300 V (CMX-Outdoor) |
UL Temperature | Operating | Storage |
---|---|---|
90°C | -40°C To +90°C | -40°C To +90°C |
Stationary Min. |
---|
3.2 in (81 mm) |
Max. Pull Tension: | 40 lbs (18 kg) |
Bulk Cable Weight: | 47 lbs/1000ft (70 kg/km) |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
Flammability / Reaction to Fire: | UL1666 Riser, FT4 |
CPR Compliance: | CPR Euroclass: Fca |
NEC / UL Compliance: | Article 800, CMR, CMX-Outdoor |
CEC / C(UL) Compliance: | CMX-Outdoor;CMG |
Data Category: | Category 6 |
ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2022-04-27 |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | Jacket sequentially marked at 2 ft. intervals. |
Update and Revision: | Revision Number: 0.14 Revision Date: 05-31-2024 |
Item # |
---|
7973A 0101000 |
7973A 0105000 |