Industrial Ethernet Cat 6, 4 Bonded-Pair 24AWG (Stranded) Bare Copper, PP Insulation, PVC Outer Jacket, CMR, CMX Outdoor
| Suitable Applications: | Harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 AWG | 7x32 | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Dielectric Tape (Patented) | PVC - Polyvinyl Chloride | 0.290 in (7.37 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.290 in (7.37 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 140 Ohm/km (43 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537 ns/100m | 45 ns/100m | 69% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.4 dB/100m | 74.3 | 72.3 | 71.9 | 69.9 | 67.8 | 64.8 | 20 | 100 ± 15 | 100 ± 15 | 40.0 | 35.0 |
| 4 | 4.5 dB/100m | 65.3 | 63.3 | 60.8 | 58.8 | 55.8 | 52.7 | 23 | 100 ± 15 | 100 ± 15 | 40.0 | 23.0 |
| 8 | 6.4 dB/100m | 60.8 | 58.8 | 54.4 | 52.4 | 49.7 | 46.7 | 24.5 | 100 ± 15 | 100 ± 15 | 40.0 | 16.9 |
| 10 | 7.1 dB/100m | 59.3 | 57.3 | 52.2 | 50.2 | 47.8 | 44.8 | 25 | 100 ± 15 | 100 ± 15 | 40.0 | 15.0 |
| 16 | 9.1 dB/100m | 56.2 | 54.3 | 47.1 | 45.1 | 43.7 | 40.7 | 25 | 100 ± 15 | 100 ± 15 | 38.0 | 10.9 |
| 20 | 10.2 dB/100m | 54.8 | 52.8 | 44.6 | 42.6 | 41.8 | 38.8 | 25 | 100 ± 15 | 100 ± 15 | 37.0 | 9.0 |
| 25 | 11.4dB/100m | 53.3 | 51.3 | 41.9 | 39.9 | 39.8 | 36.8 | 24.2 | 100 ± 15 | 100 ± 15 | 36.0 | 7.0 |
| 31.25 | 12.8 dB/100m | 51.9 | 49.9 | 39.1 | 37.1 | 37.9 | 34.9 | 23.3 | 100 ± 15 | 100 ± 15 | 35.1 | 5.1 |
| 62.5 | 18.5 dB/100m | 47.4 | 45.4 | 28.9 | 26.9 | 31.9 | 28.9 | 20.7 | 100 ± 15 | 100 ± 15 | 32.0 | |
| 100 | 23.8 dB/100m | 44.3 | 42.3 | 20.5 | 18.5 | 27.8 | 24.8 | 19.0 | 100 ± 15 | 100 ± 15 | 30.0 | |
| 155 | 30.2 dB/100m | 41.5 | 39.5 | 11.3 | 9.3 | 23.9 | 20.9 | 17.4 | 100 ± 20 | 100 ± 15 | 28.1 | |
| 200 | 34.8 dB/100m | 39.8 | 37.8 | 5.0 | 3.0 | 21.8 | 18.8 | 16.4 | 100 ± 20 | 100 ± 15 | 27.0 | |
| 250 | 39.4 dB/100m | 38.3 | 36.3 | 19.8 | 16.8 | 15.6 | 100 ± 20 | 100 ± 15 | 26.0 |
| UL Voltage Rating |
|---|
| 300 V (CMR), 300 V (CMX-Outdoor) |
| UL Temperature | Operating | Storage |
|---|---|---|
| 90°C | -40°C To +90°C | -40°C To +90°C |
| Stationary Min. |
|---|
| 1.2 in (30 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 29 lbs/1000ft (43 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4 |
| CPR Compliance: | CPR Euroclass: Fca |
| NEC / UL Compliance: | Article 800, CMR, CMX-Outdoor |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2022-04-27 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Jacket sequentially marked at 2 ft. intervals. |
| Update and Revision: | Revision Number: 0.16 Revision Date: 02-20-2026 |
| Item # |
|---|
| 7972A 0101000 |
| 7972A 0105000 |