Product Hierarchy
Product Hierarchy

7971A - DataTuff® 6, 4 Bonded-Pr #22 Sol BC, PO Ins, X-spline, PVC Jkt, OS+TC Brd, PVC Jkt, PLTC, CMR, CMX Outdoor

Industrial Ethernet Cat 6, 4 Bonded-Pair 22AWG (Solid) Bare Copper, PO Insulation, X-spline, PVC Inner Jacket, Overall Beldfoil®+Tinned Copper Braid(80%) Shield, PVC Outer Jacket, PLTC, CMR, CMX Outdoor

Product Overview

Suitable Applications: Power-limited tray, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
22 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Bonded-Pair: Yes
Inner Jacket
SeparatorMaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.305 in (7.75 mm)Yes
Center Member (Patented X-Spline®)
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)80%
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.425 in (10.8 mm)No
Overall Cable Diameter (Nominal): 0.425 in (10.8 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
56.5 Ohm/km (17.2 Ohm/1000ft)330 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m45 ns/100m68%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted)Min. TCL [dB]
1274.372.372.370.367.864.820100 ± 1540
43.7865.2863.2861.559.555.7152.7123.01100 ± 1540
85.3260.7758.7755.4553.4549.6946.6924.52100 ± 1540
105.9559.3157.3153.3651.3647.7544.7525100 ± 1540
167.5556.2554.2548.746.743.6740.6725100 ± 1537.96
208.4754.852.846.3344.3341.7338.7325100 ± 1536.99
259.5153.3551.3543.8441.8439.7936.7924.32100 ± 1536.02
31.2510.6751.8949.8941.2239.2237.8634.8623.64100 ± 1535.05
62.515.3847.3845.3831.9929.9931.8328.8321.54100 ± 1532.04
10019.844.3142.3124.5122.5127.7524.7520.11100 ± 1530
15525.1641.4639.4616.314.323.9520.9518.77100 ± 1528.1
20028.9839.837.810.828.8221.7318.7318100 ± 1526.99
25032.8538.3536.355.53.519.7916.7917.32100 ± 1526.02
Voltage
UL Voltage Rating
300 V (CMR), 600 V (AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
75°C-40°C To +75°C-40°C To +75°C-40°C To +60°C
Bend Radius
Installation Min.Flexing Min.
2.6 in (66 mm)5.1 in (130 mm)
Table Notes: Theses cable are rated for both indoor and outdoor applications. For outdoor installations, the continuous flexing bend radius must be applied for outdoor use. Outdoor installations are susceptible to frequent movement due to environmental factors.
Bulk Cable Weight: 87.5 lbs/1000ft (130 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 Flame only
CPR Compliance: CPR Euroclass: Fca
NEC / UL Compliance: Article 800, Article 725, PLTC - CMR/CMX Outdoor
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
NEMA Compliance: ANSI/NEMA WC-66
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical system.

History

Update and Revision: Revision Number: 0.20 Revision Date: 12-12-2023

Part Numbers

Variants
Item #
7971A 0101000
7971A 0105000
No accessories are available for this product