Industrial Ethernet Cat 6, 4 Bonded-Pair 22AWG (Solid) Bare Copper, PP Insulation, X-spline, Overall Beldfoil® Shield, PVC Jacket, PLTC, CMR, CMX Outdoor
| Suitable Applications: | Power-limited tray, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 22 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Separator |
|---|
| Center Member (Patented X-Spline®) |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.385 in (9.78 mm) | No |
| Overall Cable Diameter (Nominal): | 0.385 in (9.78 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 56.5 Ohm/km (17.2 Ohm/1000ft) | 330 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 68% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Min. TCL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 74.3 | 72.3 | 72.3 | 70.3 | 67.8 | 64.8 | 20 | 100 ± 15 | 40 |
| 4 | 3.78 | 65.28 | 63.28 | 61.5 | 59.5 | 55.71 | 52.71 | 23.01 | 100 ± 15 | 40 |
| 8 | 5.32 | 60.77 | 58.77 | 55.45 | 53.45 | 49.69 | 46.69 | 24.52 | 100 ± 15 | 40 |
| 10 | 5.95 | 59.31 | 57.31 | 53.36 | 51.36 | 47.75 | 44.75 | 25 | 100 ± 15 | 40 |
| 16 | 7.55 | 56.25 | 54.25 | 48.7 | 46.7 | 43.67 | 40.67 | 25 | 100 ± 15 | 37.96 |
| 20 | 8.47 | 54.8 | 52.8 | 46.33 | 44.33 | 41.73 | 38.73 | 25 | 100 ± 15 | 36.99 |
| 25 | 9.51 | 53.35 | 51.35 | 43.84 | 41.84 | 39.79 | 36.79 | 24.32 | 100 ± 15 | 36.02 |
| 31.25 | 10.67 | 51.89 | 49.89 | 41.22 | 39.22 | 37.86 | 34.86 | 23.64 | 100 ± 15 | 35.05 |
| 62.5 | 15.38 | 47.38 | 45.38 | 31.99 | 29.99 | 31.83 | 28.83 | 21.54 | 100 ± 15 | 32.04 |
| 100 | 19.8 | 44.31 | 42.31 | 24.51 | 22.51 | 27.75 | 24.75 | 20.11 | 100 ± 15 | 30 |
| 155 | 25.16 | 41.46 | 39.46 | 16.3 | 14.3 | 23.95 | 20.95 | 18.77 | 100 ± 15 | 28.1 |
| 200 | 28.98 | 39.8 | 37.8 | 10.82 | 8.82 | 21.73 | 18.73 | 18 | 100 ± 15 | 26.99 |
| 250 | 32.85 | 38.35 | 36.35 | 5.5 | 3.5 | 19.79 | 16.79 | 17.32 | 100 ± 15 | 26.02 |
| UL Voltage Rating |
|---|
| 300 V (PLTC, CMR/CMX-Outdoor), 600 V (AWM) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 90°C | -40°C To +90°C | -40°C To +75°C | -40°C To +90°C |
| Installation Min. | Flexing Min. |
|---|---|
| 2.3 in (58 mm) | 4.6 in (120 mm) |
| Bend Radius Table Notes: | Theses cable are rated for both indoor and outdoor applications. For outdoor installations, the continuous flexing bend radius must be applied for outdoor use. Outdoor installations are susceptible to frequent movement due to environmental factors. |
| Bulk Cable Weight: | 66.5 lbs/1000ft (99.0 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 Flame only |
| CPR Compliance: | CPR Euroclass: Fca |
| NEC / UL Compliance: | Article 800, PLTC - CMR/CMX Outdoor |
| AWM Compliance: | AWM 21047 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| NEMA Compliance: | ANSI/NEMA WC-66 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical system. |
| Update and Revision: | Revision Number: 0.31 Revision Date: 09-07-2025 |
| Item # |
|---|
| 7970A 0101000 |
| 7970A 0105000 |