(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Industrial Ethernet Cat 6, 4 Bonded-Pair 22AWG (Solid) Bare Copper, PP Insulation, X-spline, PVC Outer Jacket, PLTC, CMR, CMX Outdoor
Suitable Applications: | power-limited tray, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
AWG | Stranding | Material | Number of Pairs |
---|---|---|---|
22 | Solid | BC - Bare Copper | 4 |
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair: | Yes |
Separator Material | Material | Nom. Diameter | Ripcord |
---|---|---|---|
Center Member (Patented EquiSpline®) | PVC - Polyvinyl Chloride | 0.325 in | Yes |
Max. Conductor DCR | Max. DCR Unbalance | Max. Capacitance Unbalance |
---|---|---|
93.8 Ohm/km | 3% | 330 pF/100m |
Frequency [MHz] | Max. Delay | Max. Delay Skew | Nom. Velocity of Propagation (VP) [%] |
---|---|---|---|
100 MHz | 537 ns/100m | 45 ns/100m | 69% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2 dB/100m | 74.3 dB | 72.3 dB | 72.3 dB | 70.3 dB | 67.8 dB | 64.8 dB | 20 dB | 100 ± 15 | 100 ± 15 | 40.0 dB | 35.0 dB |
4 MHz | 3.8 dB/100m | 65.3 dB | 63.3 dB | 61.5 dB | 59.5 dB | 55.8 dB | 52.7 dB | 23 dB | 100 ± 15 | 100 ± 15 | 40.0 dB | 23.0 dB |
8 MHz | 5.3 dB/100m | 60.8 dB | 58.8 dB | 55.4 dB | 53.4 dB | 49.7 dB | 46.7 dB | 24.5 dB | 100 ± 15 | 100 ± 15 | 40.0 dB | 16.9 dB |
10 MHz | 6 dB/100m | 59.3 dB | 57.3 dB | 53.3 dB | 51.3 dB | 47.8 dB | 44.8 dB | 25 dB | 100 ± 15 | 100 ± 15 | 40.0 dB | 15.0 dB |
16 MHz | 7.6 dB/100m | 56.2 dB | 54.3 dB | 48.7 dB | 46.7 dB | 43.7 dB | 40.7 dB | 25 dB | 100 ± 15 | 100 ± 15 | 38.0 dB | 10.9 dB |
20 MHz | 8.5 dB/100m | 54.8 dB | 52.8 dB | 46.3 dB | 44.3 dB | 41.8 dB | 38.8 dB | 25 dB | 100 ± 15 | 100 ± 15 | 37.0 dB | 9.0 dB |
25 MHz | 9.5 dB/100m | 53.3 dB | 51.3 dB | 43.8 dB | 41.8 dB | 39.8 dB | 36.8 dB | 24.3 dB | 100 ± 15 | 100 ± 15 | 36.0 dB | 7.0 dB |
31.25 MHz | 10.7 dB/100m | 51.9 dB | 49.9 dB | 41.2 dB | 39.2 dB | 37.9 dB | 34.9 dB | 23.6 dB | 100 ± 15 | 100 ± 15 | 35.1 dB | 5.1 dB |
62.5 MHz | 15.4 dB/100m | 47.4 dB | 45.4 dB | 32 dB | 30 dB | 31.9 dB | 28.9 dB | 21.5 dB | 100 ± 15 | 100 ± 15 | 32.0 dB | |
100 MHz | 19.8 dB/100m | 44.3 dB | 42.3 dB | 24.5 dB | 22.5 dB | 27.8 dB | 24.8 dB | 20.1 dB | 100 ± 15 | 100 ± 15 | 30.0 dB | |
155 MHz | 25.2 dB/100m | 41.5 dB | 39.5 dB | 16.3 dB | 14.3 dB | 23.9 dB | 20.9 dB | 18.8 dB | 100 ± 20 | 100 ± 15 | 28.1 dB | |
200 MHz | 29 dB/100m | 39.8 dB | 37.8 dB | 10.8 dB | 8.8 dB | 21.8 dB | 18.8 dB | 18 dB | 100 ± 20 | 100 ± 15 | 27.0 dB | |
250 MHz | 32.8 dB/100m | 38.3 dB | 36.3 dB | 5.5 dB | 3.5 dB | 19.8 dB | 16.8 dB | 17.3 dB | 100 ± 20 | 100 ± 15 | 26.0 dB |
UL Voltage Rating |
---|
300 V RMS |
UL Rating. | Operating | Installation | Storage |
---|---|---|---|
75°C | -40°C To +75°C | 0°C To +60°C | -40°C To +75°C |
Installation Min. |
---|
3.4 in |
Max. Pull Tension: | 40 lbs |
Bulk Cable Weight: | 46 lbs/1000ft |
Environmental Suitability: | Riser, Indoor, Outdoor, Sunlight Resistance |
Flammability / Fire Resistance: | UL 1666 Riser CMR/CMX Outdoor |
NEC / UL Compliance: | PLTC - CMR/CMX Outdoor |
CEC / C(UL) Compliance: | CMR |
IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Data Category: | Category 6 |
TIA/EIA Compliance: | Category 6 - TIA 568.2-D |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10 |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | Jacket sequentially marked at 2 ft. intervals. |
Update and Revision: | Revision Number: 0.21 Revision Date: 11-19-2020 |