Product Hierarchy
Product Hierarchy

7967A - Datatuff Ind. Cat. 6 OSP Cable, 4 Pair, F/UTP, Gel Filled, 23AWG. Oil Res II

Datatuff Industrial Category 6 Cable (350MHz), OSP Rated, 4-Pair, 23 AWG Solid Bare Copper Conductors, F/UTP, Gel-Filled, Polyethylene Jacket

Product Overview

Suitable Applications: OSP-Outside, Premise Horizontal Cable, Ethernet 1000BASE-T, Ethernet 100BASE-TX, Ethernet 10BASE-T, PoE++, PoE+, PoE, Noisy Environments
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23SolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite & Blue, White & Orange, White & Green, White & Brown
Inner Jacket
MaterialNom. Diameter
PE - Polyethylene0.26 in (6.6 mm)
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%26 AWG (7x34) TC
Waterblocking: Gel Filled
Outer Jacket
Nom. DiameterRipcord
0.360 in (9.14 mm)Yes
Overall Cable Diameter (Nominal): 0.360 in (9.14 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)160 pF/100m
Delay
FrequencyMax. Delay SkewNom. Velocity of Prop.
100 MHz45 ns/100m65%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]Min. TCL [dB]Min. ELTCTL [dB]
12.074.372.370.367.864.820.0100 ± 15100 ± 1540.035.0
43.865.363.359.555.752.723.0100 ± 15100 ± 1540.023.0
85.360.858.853.449.746.724.5100 ± 15100 ± 1540.016.9
106.059.357.351.447.844.825.0100 ± 15100 ± 1540.015.0
167.656.354.346.743.740.725.0100 ± 15100 ± 1538.010.9
208.554.852.844.341.738.725.0100 ± 15100 ± 1537.09.0
259.553.351.341.839.836.824.3100 ± 15100 ± 1536.07.0
31.2510.751.949.939.237.934.923.6100 ± 15100 ± 1535.15.1
62.515.447.445.430.031.828.821.5100 ± 15100 ± 1532.0
10019.844.342.322.527.824.820.1100 ± 15100 ± 1530.0
15525.241.539.514.323.920.918.8100 ± 22100 ± 1528.1
20029.039.837.88.821.718.718.0100 ± 22100 ± 1527.0
25032.838.336.33.519.816.817.3100 ± 32100 ± 1526.0
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C To +75°C-40°C To +60°C-40°C To +75°C
Bend Radius
Stationary Min.Installation Min.
3.0 in (76 mm)3.75 in (95.3 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 49 lbs/1000ft (73 kg/km)

Standards and Compliance

Environmental Suitability: Outdoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance, Aerial - When supported by messenger wire, Burial - Engineered burial only
CPR Compliance: CPR Euroclass: Fca; CPR UKCA Class: Fca
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA-568.2-E Category 6
ISO/IEC Compliance: 11801 ed 2.2 (2011) Class E
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2017-07-10
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Cable not guaranteed to meet TIA 568.2 specification for delay above lengths of 90m. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. Not Suitable for Direct Burial. Belden recommends using an entrance demarcation point when transitioning inside buildings with gel-filled OSP cables due to the cable design containing gel specific for wet outdoor environments. The suggested transition point is the REVConnect core coupler, part number RVACPKUBK-S1.

History

Update and Revision: Revision Number: 0.10 Revision Date: 02-13-2025
Date: 2017-04-12
No accessories are available for this product