Product Hierarchy
Product Hierarchy

7965PE - Category 6 Cable, 4 Pair, U/UTP, PE Indoor/Outdoor


Category 6 Premise Horizontal Cable (250MHz), 4-Pair, 23 AWG solid bare copper conductors, U/UTP, Polyethylene insulation, Outdoor PE jacket, CPR Fca

Product Overview

Suitable Applications: Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM, suitable for indoor/outdoor use

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Individual Pair23 AWGSolidBC - Bare Copper4
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Individual PairPE - Polyethylene0.96 mm (0.038 in)White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown
Cable Core
DescriptionSeparator
4 pairs twisted togetherCenter Member (Patented X-Spline®)
Outer Jacket
MaterialNom. Diameter
PE - Polyethylene5.8 mm (0.23 in)
Overall Cable Diameter (Nominal): 5.8 mm (0.23 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
40 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.1 dB/100m75.372.373.270.27067204035
43.8 dB/100m66.363.362.459.45855233423
106 dB/100m60.357.354.351.35047253015
167.6 dB/100m57.254.249.646.645.942.9252810.9
208.5 dB/100m55.852.847.344.3444125279
31.210.7 dB/100m52.949.942.139.140.137.123.625.15.1
62.515.5 dB/100m48.445.432.929.934.131.121.522
10019.9 dB/100m45.342.325.422.4302720.120
15525.3 dB/100m42.439.417.114.126.223.218.818.1
20029.1 dB/100m40.837.811.68.624211817
25033 dB/100m39.336.36.33.3221917.316
High Frequency Table Notes: Limits below 4 MHz are for information only. Reference standard: IEC 61156-5
Screening Class: Type III
Screening Table Notes: Coupling Attenuation
Voltage
Voltage Rating
72 V DC

Mechanical Characteristics

Temperature
OperatingInstallation
-30°C to +60°C0°C To +50°C
Bend Radius
Stationary Min.Installation Min.
23 mm (0.91 in)46 mm
Max. Pull Tension: 80 N (18 lbf)
Bulk Cable Weight: 37 kg/km

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance - Black only
CPR Compliance: CPR Euroclass: Fca
IEEE Compliance: PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 6
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801-1
CENELEC Compliance: EN 50173-1
European Directive Compliance: EU CE Mark

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.362 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
7965PE.00100BlackReel100 m8719605017413
7965PE.00A305BlackReel-in-Box305 m8719605111920
7965PE.00500BlackReel500 m8719605017437
7965PE.001000BlackReel1,000 m8719605017420
Date: 2011-03-23
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product