Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
Category 6 Premise Horizontal Cable (250MHz), 4-Pair, 23 AWG solid bare copper conductors, U/UTP, Polyethylene insulation, PVC jacket, CPR Eca
| Suitable Applications: | Horizontal and building backbone cable; Support current and future Category 6 and 5e applications, such as: 1000Base - T (Gigabit Ethernet), 100 Base - T, 10 Base - T, FDDI, ATM |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Individual Pair | 23 AWG | Solid | BC - Bare Copper | 4 |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Individual Pair | PE - Polyethylene | 0.96 mm (0.038 in) | White/Blue & Blue, White/Green & Green, White/Orange & Orange, White/Brown & Brown |
| Description | Separator |
|---|---|
| 4 pairs twisted together | Center Member (Patented X-Spline®) |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 5.4 mm (0.21 in) |
| Overall Cable Diameter (Nominal): | 5.4 mm (0.21 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 95 Ohm/km (29 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|
| 40 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.1 dB/100m | 75.3 | 72.3 | 73.2 | 70.2 | 70 | 67 | 20 | 40 | 35 |
| 4 | 3.8 dB/100m | 66.3 | 63.3 | 62.4 | 59.4 | 58 | 55 | 23 | 34 | 23 |
| 10 | 6 dB/100m | 60.3 | 57.3 | 54.3 | 51.3 | 50 | 47 | 25 | 30 | 15 |
| 16 | 7.6 dB/100m | 57.2 | 54.2 | 49.6 | 46.6 | 45.9 | 42.9 | 25 | 28 | 10.9 |
| 20 | 8.5 dB/100m | 55.8 | 52.8 | 47.3 | 44.3 | 44 | 41 | 25 | 27 | 9 |
| 31.2 | 10.7 dB/100m | 52.9 | 49.9 | 42.1 | 39.1 | 40.1 | 37.1 | 23.6 | 25.1 | 5.1 |
| 62.5 | 15.5 dB/100m | 48.4 | 45.4 | 32.9 | 29.9 | 34.1 | 31.1 | 21.5 | 22 | |
| 100 | 19.9 dB/100m | 45.3 | 42.3 | 25.4 | 22.4 | 30 | 27 | 20.1 | 20 | |
| 155 | 25.3 dB/100m | 42.4 | 39.4 | 17.1 | 14.1 | 26.2 | 23.2 | 18.8 | 18.1 | |
| 200 | 29.1 dB/100m | 40.8 | 37.8 | 11.6 | 8.6 | 24 | 21 | 18 | 17 | |
| 250 | 33 dB/100m | 39.3 | 36.3 | 6.3 | 3.3 | 22 | 19 | 17.3 | 16 |
| High Frequency Table Notes: | Limits below 4 MHz are for information only. Reference standard: IEC 61156-5 |
| Screening Class: | Type III |
| Screening Table Notes: | Coupling Attenuation |
| Voltage Rating |
|---|
| 72 V DC |
| Operating | Installation |
|---|---|
| -30°C to +60°C | 0°C To +50°C |
| Stationary Min. | Installation Min. |
|---|---|
| 23 mm (0.91 in) | 46 mm |
| Max. Pull Tension: | 80 N (18 lbf) |
| Bulk Cable Weight: | 37 kg/km |
| Environmental Suitability: | Indoor - Euroclass Eca |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| CEC / C(UL) Compliance: | . |
| IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| CENELEC Compliance: | EN 50173-1, Segregation class according EN50174-2 = a |
| European Directive Compliance: | EU CE Mark |
| UK Regulation Compliance: | UKCA Mark |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
| Update and Revision: | Revision Number: 0.396 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 7965E.05A305 | Black | Reel-in-Box | 305 m | 8719605016997 |
| 7965E.K5A305 | Black | Reel-in-Box | 305 m | 8719605144928 |
| 7965E.05500 | Black | Reel | 500 m | 8719605160706 |
| 7965E.01B100 | Blue | Flat Box | 100 m | 8719605016942 |
| 7965E.01200 | Blue | Reel | 200 m | 8719605016904 |
| 7965E.01305 | Blue | Reel | 305 m | 8719605016911 |
| 7965E.01A305 | Blue | Reel-in-Box | 305 m | 8719605016935 |
| 7965E.K1305 | Blue | Reel | 305 m | 8719605017055 |
| 7965E.K1A305 | Blue | Reel-in-Box | 305 m | 8719605017079 |
| 7965E.B1305 | Blue | Reel | 305 m | 8719605229533 |
| 7965E.B1A305 | Blue | Reel-in-Box | 305 m | 8719605229540 |
| 7965E.S1305 | Blue | Reel | 305 m | 8719605229571 |
| 7965E.01500 | Blue | Reel | 500 m | 8719605016928 |
| 7965E.K1500 | Blue | Reel | 500 m | 8719605017062 |
| 7965E.011000 | Blue | Reel | 1,000 m | 8719605016898 |
| 7965E.K11000 | Blue | Reel | 1,000 m | 8719605017048 |
| 7965E.00B100 | Gray, RAL 7032 | Flat Box | 100 m | 8719605016881 |
| 7965E.00305 | Gray, RAL 7032 | Reel | 305 m | 8719605016850 |
| 7965E.00A305 | Gray, RAL 7032 | Reel-in-Box | 305 m | 8719605016874 |
| 7965E.K0305 | Gray, RAL 7032 | Reel | 305 m | 8719605017017 |
| 7965E.K0A305 | Gray, RAL 7032 | Reel-in-Box | 305 m | 8719605017031 |
| 7965E.B0305 | Gray, RAL 7032 | Reel | 305 m | 8719605229557 |
| 7965E.B0A305 | Gray, RAL 7032 | Reel-in-Box | 305 m | 8719605229564 |
| 7965E.S0305 | Gray, RAL 7032 | Reel | 305 m | 8719605229588 |
| 7965E.00500 | Gray, RAL 7032 | Reel | 500 m | 8719605016867 |
| 7965E.K0500 | Gray, RAL 7032 | Reel | 500 m | 8719605017024 |
| 7965E.001000 | Gray, RAL 7032 | Reel | 1,000 m | 8719605016836 |
| 7965E.K01000 | Gray, RAL 7032 | Reel | 1,000 m | 8719605017000 |
| 7965E.03305 | Green | Reel | 305 m | 8719605016966 |
| 7965E.K3305 | Green | Reel | 305 m | 8719605017086 |
| 7965E.03500 | Green | Reel | 500 m | 8719605016973 |
| 7965E.K8A305 | Orange | Reel-in-Box | 305 m | 8719605145215 |
| 7965E.K8305 | Orange | Reel | 305 m | 8719605239129 |
| 7965E.K7A305 | Red | Reel-in-Box | 305 m | 8719605144980 |
| 7965E.06305 | White | Reel | 305 m | 8719605221612 |
| 7965E.K4305 | Yellow | Reel | 305 m | 8719605017093 |