Product Hierarchy
Product Hierarchy

7961A - DataTuff® Cat 5e, 1 Quad (2 Pr) #22 Str TC, PO Ins, OS+TC Brd, PVC Jkt, CMG CMX-Outdoor


Industrial Ethernet Cat 5e, 1 Quad (2 Pair) 22AWG (7x30) Tinned copper, PO Insulation , Overall Belfoil®+Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CMG CMX-Outdoor

Product Overview

Suitable Applications: PROFINET, outdoor, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Construction Details

Conductor
ElementSizeStrandingMaterial
Quad(s)22 AWG7x30TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PO - Polyolefin1.55 mm (0.0610 in)White, Blue, Yellow, Orange
Inner Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.164 in (4.17 mm)
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.272 in (6.91 mm)No
Overall Cable Diameter (Nominal): 0.272 in (6.91 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
57 Ohm/km (17 Ohm/1000ft)150 pF/ft
Delay
Max. DelayNom. Velocity of Prop.
552 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.165.362.363.263.860.823100 ± 20.2105 ±10
44.056.353.356.351.748.723100 ± 14.2100 ±10
85.651.848.846.245.742.723100 ± 11.3100 ±10
106.350.347.343.943.840.825100 ± 11.3100 ±10
168.047.344.335.239.736.725100 ± 11.3100 ±10
209.045.842.836.537.734.725100 ± 11.3100 ±10
2510.144.341.334.235.832.825.5100 ± 11.3100 ±10
31.2511.442.939.931.333.930.923.6100 ± 13.2100 ±10
62.516.538.435.421.627.824.821.5100 ± 16.9100 ±10
10021.335.332.317.123.820.820.1100 ± 20.0100 ±10
Voltage
UL Voltage Rating
300 V (CMG, CMX-Outdoor), 600 V (AWM 21047)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
60°C-40°C To +80°C-20°C To +60°C-40°C To +80°C
Bend Radius
Stationary Min.
1.023 in (25.98 mm)
Max. Pull Tension: 55 lbs (25 kg)
Bulk Cable Weight: 43 lbs/1000ft (64 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL 1685 (UL Loading), FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMG, CMX-Outdoor, ITC, PLTC
AWM Compliance: AWM 21047
CEC / C(UL) Compliance: CMX-Outdoor;CMG
NEMA Compliance: NEMA WC-63.1
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-6
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Operating Temperature subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. Limits below 4 MHz are for information only.

History

Update and Revision: Revision Number: 0.584 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EAN
7961A.00305GreenReel305 m8719605016799
7961A.00610GreenReel610 m8719605016805
7961A 1SW1000Green, RAL 6018612825367314
7961A 1SW2000Green, RAL 6018612825367321
Date: 2004-01-01
Industrial Ethernet Cable & Connectivity Solutions Brochure.pdf
datatuff-cat-5e-profinet-cables-from-belden.pdf
No accessories are available for this product