Product Hierarchy
Product Hierarchy

7958A - DataTuff® Cat 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, OS, PVC Jkt, CMR AWM 21047




Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CMR 600V AWM 21047

Product Overview

Suitable Applications: noisy environment, mining, in cabinet with high volt devices, such as motor control center, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Pair(s)24 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Bonded-Pair: Yes
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapePolyester + Bi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.275 in (6.99 mm)
Overall Cable Diameter (Nominal): 0.275 in (6.99 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)150 pF/ft
Delay
Max. DelayMax. Delay SkewNom. Velocity of Prop.
538 ns/100m45 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. SRL (Structural Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.065.362.3636063.860.82020100 ± 15100 ± 15
44.156.353.3514951.748.723.623.6100 ± 15100 ± 15
85.851.848.8464345.742.725.425.4100 ± 15100 ± 15
106.550.347.3434143.840.82626100 ± 15100 ± 15
168.247.344.3393639.736.72626100 ± 15100 ± 15
209.345.842.836.533.537.734.72626100 ± 15100 ± 15
2510.444.341.333.930.935.832.825.525.5100 ± 15100 ± 15
31.2511.742.939.9312833.930.92525100 ± 15100 ± 15
62.517.038.435.4221927.824.823.523.5100 ± 15100 ± 15
10022.035.332.3141123.820.822.522.5100 ± 15
20032.427.8114.7100 ± 25
Voltage
UL Voltage Rating
300 V (CMR, CMX-Outdoor), 600 V (AWM 21047)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
60°C-40°C To +75°C-25°C To +75°C-40°C To +75°C
Bend Radius
Stationary Min.
2.10 in (53.3 mm)
Max. Pull Tension: 35 lbs (16 kg)
Bulk Cable Weight: 32 lbs/1000ft (48 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMR, CMX-Outdoor
AWM Compliance: AWM 21047
CEC / C(UL) Compliance: CMR
NEMA Compliance: NEMA WC-63.1
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: EtherNet/IP is a trademark of ControlNet International, Ltd. under liscense by Open DeviceNet Vender Association, Inc. Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. *Special RJ45 plug required. See WWW. BELDEN.COM - Tools - Connector Cross Reference. Not intended for 600 V electrical power delivery.

History

Update and Revision: Revision Number: 0.686 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7958A 0101000BlackReel1,000 ft612825192084C
7958A 0102000BlackReel2,000 ft612825192091
7958A 0061000Blue612825192060C
7958A 0061000BlueReel1,000 ft612825192060C
7958A 0081000GrayReel1,000 ft612825192077C
7958A 0021000RedReel1,000 ft612825192053C
7958A 1NH1000TealReel1,000 ft612825192107C
Footnote: C - CRATE REEL PUT-UP.
Industrial Ethernet User Guide
Industrial Ethernet Cable & Connectivity Solutions Brochure.pdf
bonded-pair-technology.pdf
Cabling Solutions for Industrial Applications
Industrial Ethernet
belden-datatuff-cat-5e-600v-awm-rated-cable.pdf
No accessories are available for this product