(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Banana Peel® Composite - (1) Cat 5e 4-pair 24 AWG unshielded plus (2) Series 6 Coax with Duobond® IV Quad shield, polyolefin insulation on the pairs; Gas-injected FPE insulation on the coax, PVC jackets, CMR rated. No overall jacket.
Suitable Applications: | CATV, Data |
Conductor Count: | 10 |
Total Number of Pairs: | 4 |
Overall Nominal Diameter: | 0.596 in |
Installation Temp Range: | °C to +75°C |
Operating Temp Range: | -5°C to +75°C |
Bulk Cable Weight: | 90 lbs |
Max. Pull Tension: | 118 lbs |
NEC/(UL) Compliance: | CMR |
CEC/C(UL) Compliance: | CMG |
Environmental Space: | Indoor |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | No |
Suitability - Sunlight Resistance: | No |
UL Flammability: | UL 1666 Vertical Shaft |
CSA Flammability: | FT4 |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
7956S 000500 | None | Reel | 500 ft | 612825192268 |
7956S 0001000 | None | Reel | 1,000 ft | 612825001690 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.72 Revision Date: 09-30-2020 |