(4)Industrial Ethernet Cat 6, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, LSZH Jacket, Overall Beldfoil® Shield, LSZH Jacket, Flame Barrier, LSZH Outer Jacket, NFPA 130, CMG-ST1, FT4
Suitable Applications: | shipboard, transportation, outdoor, in cabinet with high volt devices, such as motor control center, mining, noisy environment, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
Element | Size | Stranding | Material | No. of Pairs |
---|---|---|---|---|
Pair(s) | 23 AWG | Solid | BC - Bare Copper | 4 |
Element | Material | Nom. Insulation Diameter | Color Code |
---|---|---|---|
Pair(s) | PO - Polyolefin | 0.043 in (1.1 mm) | Blue & White/Blue, Orange & White/Orange, Green & White/Green, Brown & White/Brown |
Bonded-Pair: | Yes |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Material | Material Trade Name | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | Haloarrest® | 0.487 in (12.4 mm) |
Overall Cable Diameter (Nominal): | 0.487 in (12.4 mm) |
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
25 Ohm/1000ft (82 Ohm/km) | 330 pF/100m |
Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|
537 ns/100m | 45 ns/100m | 72% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] |
---|---|---|---|---|---|---|---|---|---|
1 | 2 dB/100m | 74.3 | 72.3 | 72.3 | 70.3 | 67.8 | 64.8 | 21 | 100 ± 15 |
4 | 3.8 dB/100m | 65.3 | 63.3 | 61.5 | 59.5 | 55.8 | 52.7 | 24 | 100 ± 15 |
8 | 5.3 dB/100m | 60.8 | 58.8 | 55.4 | 53.4 | 49.7 | 46.7 | 25.5 | 100 ± 15 |
10 | 6 dB/100m | 59.3 | 57.3 | 53.3 | 51.3 | 47.8 | 44.8 | 26 | 100 ± 15 |
16 | 7.6 dB/100m | 56.2 | 54.3 | 48.7 | 46.7 | 43.7 | 40.7 | 26 | 100 ± 15 |
20 | 8.5 dB/100m | 54.8 | 52.8 | 46.3 | 44.3 | 41.8 | 38.8 | 26 | 100 ± 15 |
25 | 9.5 dB/100m | 53.3 | 51.3 | 43.8 | 41.8 | 39.8 | 36.8 | 25.3 | 100 ± 15 |
31.25 | 10.7 dB/100m | 51.9 | 49.9 | 41.2 | 39.2 | 37.9 | 34.9 | 24.6 | 100 ± 15 |
62.5 | 15.4 dB/100m | 47.4 | 45.4 | 32 | 30 | 31.9 | 28.9 | 22.5 | 100 ± 15 |
100 | 19.8 dB/100m | 44.3 | 42.3 | 24.5 | 22.5 | 27.8 | 24.8 | 21.1 | 100 ± 15 |
155 | 25.2 dB/100m | 41.5 | 39.5 | 16.3 | 14.3 | 23.9 | 20.9 | 19.8 | 100 ± 22 |
200 | 29 dB/100m | 39.8 | 37.8 | 10.8 | 8.8 | 21.8 | 18.8 | 19 | 100 ± 22 |
250 | 32.8 dB/100m | 38.3 | 36.3 | 5.5 | 3.5 | 19.8 | 16.8 | 18.3 | 100 ± 32 |
UL Voltage Rating |
---|
300 V RMS |
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
60°C | -30°C To +60°C | -20°C To +75°C | -30°C To +60°C |
Stationary Min. | Installation Min. |
---|---|
3.0 in (76 mm) | 4.9 in (120 mm) |
Max. Pull Tension: | 55 lbs (25 kg) |
Bulk Cable Weight: | 144 lbs/1000ft (214 kg/km) |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, UV Resistance |
Flammability / Reaction to Fire: | UL 1685 FT4 Loading, FT4, IEEE 1202 |
NEC / UL Compliance: | Article 800, CMG-ST1 |
CEC / C(UL) Compliance: | CMG-ST1 |
Data Category: | Category 6 |
TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | NFPA 130 |
Update and Revision: | Revision Number: 0.306 Revision Date: 04-29-2024 |
Item # | Color |
---|---|
7953T 0101000 | |
7953T 0104000 | |
7953T 0105000 | Black |