Composite - (1)Cat 5 4-pair, 24 AWG unshielded plus (4) 18 AWG stranded (19x30) bare copper conductors, polyolefin Insulation on the pairs; PVC insulation on the conductors, overall F-R PVC jacket, sequentially marked, CMR rated.
Life Cycle Status: Discontinued
| Suitable Applications: | Data, control |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2020-05-01 |
| UL Temperature | Operating | Installation |
|---|---|---|
| 60°C | -25°C to +75°C | -25°C to +75°C |
| Max. Pull Tension: | 110 lbs (50 kg) |
| Bulk Cable Weight: | 73 lbs (33 kg) |
| Environmental Suitability: | Indoor, Aerial - Black only, When supported by messenger wire |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft |
| NEC / UL Compliance: | CMR |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.138 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7951A 337500 | Green, Light | Reel | 500 ft | 612825001492 | C |
| 7951A 3371000 | Green, Light | Reel | 1,000 ft | 612825001485 | C |
| Footnote: | C - CRATE REEL PUT-UP. |