Product Hierarchy
Product Hierarchy

7950A - Composite Data, Audio, Video, Security and Control Cable


Siamese Composite - (1)Cat 5 4-pair, 24 AWG unshielded plus (4)16 AWG stranded (65x34) bare copper conductors, polyolefin insulation on the pairs; PVC insulation on the conductors, overall F-R PVC jacket, sequentially marked, CMR rated.

Product Overview

Suitable Applications: Data, control

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
60°C-25°C to +75°C-25°C to +75°C
Max. Pull Tension: 141 lbs (64.0 kg)
Bulk Cable Weight: 85 lbs (39 kg)

Standards and Compliance

Environmental Suitability: Indoor, Aerial - Black only, When supported by messenger wire
Flammability / Reaction to Fire: UL1666 Vertical Shaft
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: CMR
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.141 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7950A 337500Green, LightReel500 ft612825001478C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
No accessories are available for this product