(6434)Outdoor Fiber Cable
(4169)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(3032)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(235)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(595)Audio, Sound, & Control Cable
(218)Access Control Cable
(45)Fire Alarm Cable
(75)Nurse Call
(2)Security & Alarm Cable
(215)Surveillance Cable
(38)Connectors & Outlets
(3014)Modular Couplers
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
(952)M12
(693)Field Attachables
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
(372)Modular (Empty) Panels
(6)Adapter Frames
(69)Adapter Strips
(13)Fiber Wall Mounts
(10)Patch Panel Accessories
(40)Industrial Networking
(962)SPIDER Fast/Gigabit Switches
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
(4)Connectivity Accessories
(2)Outlet & Hardware Accessories
(28)I/O Systems
(200)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Industrial Ethernet Cat 6, 4 Bonded-Pair 23AWG (Solid) Bare Copper, PO Insulation, PVC Outer Jacket, CMX-Outdoor CMR
Suitable Applications: | outdoor, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Size | Stranding | Material | No. of Pairs |
---|---|---|---|
23 AWG | Solid | BC - Bare Copper | 4 |
Material | Color Code |
---|---|
PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
Bonded-Pair: | Yes |
Separator | Material | Nom. Diameter | Ripcord |
---|---|---|---|
Dielectric Tape (Patented) | PVC - Polyvinyl Chloride | 0.25 in (6.4 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.25 in (6.4 mm) |
Max. Conductor DCR | Max. Capacitance Unbalance |
---|---|
82 Ohm/km | 330 pF/ft |
Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
---|---|---|
537 ns/100m | 45 ns/100m | 72% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance |
---|---|---|---|---|---|---|---|---|---|---|
1 | 2.0 dB/100m | 74.3 | 72.3 | 72.3 | 70.3 | 67.8 | 64.8 | 21 | 100 ± 15 Ohm | 100 ± 15 Ohm |
4 | 3.8 dB/100m | 65.3 | 63.3 | 61.5 | 59.5 | 55.8 | 52.7 | 24 | 100 ± 15 Ohm | 100 ± 15 Ohm |
8 | 5.3 dB/100m | 60.8 | 58.8 | 55.4 | 53.4 | 49.7 | 46.7 | 25.5 | 100 ± 15 Ohm | 100 ± 15 Ohm |
10 | 6 dB/100m | 59.3 | 57.3 | 53.3 | 51.3 | 47.8 | 44.8 | 26 | 100 ± 15 Ohm | 100 ± 15 Ohm |
16 | 7.6 dB/100m | 56.2 | 54.3 | 48.7 | 46.7 | 43.7 | 40.7 | 26 | 100 ± 15 Ohm | 100 ± 15 Ohm |
20 | 8.5 dB/100m | 54.8 | 52.8 | 46.3 | 44.3 | 41.8 | 38.8 | 26 | 100 ± 15 Ohm | 100 ± 15 Ohm |
25 | 9.5 dB/100m | 53.3 | 51.3 | 43.8 | 41.8 | 39.8 | 36.8 | 25.3 | 100 ± 15 Ohm | 100 ± 15 Ohm |
31.25 | 10.7 dB/100m | 51.9 | 49.9 | 41.2 | 39.2 | 37.9 | 34.9 | 24.6 | 100 ± 15 Ohm | 100 ± 15 Ohm |
62.5 | 15.4 dB/100m | 47.4 | 45.4 | 32 | 30 | 31.9 | 28.9 | 22.5 | 100 ± 15 Ohm | 100 ± 15 Ohm |
100 | 19.8 dB/100m | 44.3 | 42.3 | 24.5 | 22.5 | 27.8 | 24.8 | 21.1 | 100 ± 15 Ohm | |
155 | 25.2 dB/100m | 41.5 | 39.5 | 16.3 | 14.3 | 23.9 | 20.9 | 19.8 | 100 ± 22 Ohm | 100 ± 15 Ohm |
200 | 29.0 dB/100m | 39.8 | 37.8 | 10.8 | 8.8 | 21.8 | 18.8 | 19 | 100 ± 22 Ohm | 100 ± 15 Ohm |
250 | 32.8 dB/100m | 38.3 | 36.3 | 5.5 | 3.5 | 19.8 | 16.8 | 18.3 | 100 ± 32 Ohm | 100 ± 15 Ohm |
UL Voltage Rating |
---|
300 V (CMR), 300 V (CMX-Outdoor) |
UL Temperature | Operating | Installation | Storage |
---|---|---|---|
90°C | -40°C To +75°C | -20°C To +75°C | -40°C To +75°C |
Stationary Min. |
---|
2.5 in (64 mm) |
Max. Pull Tension: | 40 lbs (18 kg) |
Bulk Cable Weight: | 30 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Aerial |
Flammability / Reaction to Fire: | UL1666 Riser, FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMR, CMX-Outdoor |
CEC / C(UL) Compliance: | CMX-Outdoor |
Data Category: | Category 6 |
TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
Third Party Performance Verification: | Category 6 |
ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | Jacket sequentially marked at 2 ft. intervals. |
Update and Revision: | Revision Number: 0.540 Revision Date: 04-29-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
7940A 0101000 | Black | Reel | 1,000 ft | 612825191827 | C |
7940A 0102000 | Black | Reel | 2,000 ft | 612825191834 | C |
7940A 0061000 | Blue | Reel | 1,000 ft | 612825191803 | |
7940A 0081000 | Gray | Reel | 1,000 ft | 612825191810 | |
7940A 1NH1000 | Teal | Reel | 1,000 ft | 612825191841 | C |