Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (7x32) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CMX-Outdoor CMR
| Suitable Applications: | outdoor, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Pair(s) | 24 AWG | 7x32 | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Polyester + Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.295 in (7.49 mm) |
| Overall Cable Diameter (Nominal): | 0.295 in (7.49 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/ft |
| Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. | Typical Delay Skew |
|---|---|---|---|
| 510 ns/100m | 45 ns/100m | 69% | 12 ns/ft |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. SRL (Structural Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.5 dB/100m | 65.3 | 62.3 | 62.8 | 59.8 | 63.8 | 60.8 | 20 | 23 | 100 ± 15 | 100 ± 15 |
| 4 | 4.9 dB/100m | 56.3 | 53.3 | 51.4 | 48.4 | 51.7 | 48.7 | 23 | 23 | 100 ± 15 | 100 ± 15 |
| 8 | 6.9 dB/100m | 51.8 | 48.8 | 44.9 | 41.9 | 45.7 | 42.7 | 24.5 | 24.5 | 100 ± 15 | 100 ± 15 |
| 10 | 7.8 dB/100m | 50.3 | 47.3 | 42.5 | 39.5 | 43.8 | 40.8 | 25 | 25 | 100 ± 15 | 100 ± 15 |
| 16 | 9.9 dB/100m | 47.3 | 44.3 | 37.4 | 34.4 | 39.7 | 36.7 | 25 | 25 | 100 ± 15 | 100 ± 15 |
| 20 | 11.1 dB/100m | 45.8 | 42.8 | 34.7 | 31.7 | 37.7 | 34.7 | 25 | 25 | 100 ± 15 | 100 ± 15 |
| 25 | 12.5 dB/100m | 44.3 | 41.3 | 21.8 | 28.8 | 35.8 | 32.8 | 24.3 | 24.3 | 100 ± 15 | 100 ± 15 |
| 31.25 | 14.1 dB/100m | 42.9 | 39.9 | 28.8 | 25.8 | 33.9 | 30.9 | 23.6 | 23.6 | 100 ± 15 | 100 ± 15 |
| 62.5 | 20.4 dB/100m | 38.4 | 35.4 | 18 | 15 | 27.8 | 24.8 | 21.5 | 21.5 | 100 ± 15 | 100 ± 15 |
| 100 | 26.4 dB/100m | 35.3 | 32.3 | 8.9 | 5.9 | 23.8 | 20.8 | 20.1 | 20.1 | 100 ± 15 |
| UL Voltage Rating |
|---|
| 300 V (CMR), 300 V (CMX-Outdoor) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 60°C | -40°C To +75°C | -25°C To +75°C |
| Stationary Min. |
|---|
| 0.6 in (15 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 36 lbs/1000ft |
| Environmental Suitability: | Riser, Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMR, CMX-Outdoor |
| CEC / C(UL) Compliance: | CMX-Outdoor;CMG |
| ICEA Compliance: | S-90-661 |
| NEMA Compliance: | NEMA WC-63.1 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-6 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. |
| Update and Revision: | Revision Number: 0.564 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7939A 0101000 | Black | Reel | 1,000 ft | 612825191773 | C |
| 7939A 0102000 | Black | Reel | 2,000 ft | 612825191780 | C |
| 7939A 0061000 | Blue | Reel | 1,000 ft | 612825191759 | C |
| 7939A 0081000 | Gray | Reel | 1,000 ft | 612825191766 | C |
| 7939A 0021000 | Red | Reel | 1,000 ft | 612825191742 | C |
| 7939A 1NH1000 | Teal | Reel | 1,000 ft | 612825191797 | C |
| Footnote: | C - CRATE REEL PUT-UP. |