Networking & Data Cable
(707)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
Industrial Ethernet Cat 5e, 4 Bonded-Pair, 24AWG (Stranded) Alloy, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, TPE Inner Jacket, TPE Outer Jacket, High Flex 10M cycles at 10xOD AWM 20606
Life Cycle Status: Discontinued
Replaced by: IEA004| Suitable Applications: | robotic, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Pair(s) | 24 AWG | 7x32 | BCA - Bare Copper Alloy | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Central Filler | TPE - Thermoplastic Elastomer | 0.254 in (6.45 mm) | No |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 85% |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Polyester Tape | TPE - Thermoplastic Elastomer | 0.342 in (8.69 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.342 in (8.69 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/ft |
| Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. | Typical Delay Skew |
|---|---|---|---|
| 510 ns/100m | 45 ns/100m | 69% | 12 ns/ft |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. SRL (Structural Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.5 | 65.3 | 62.3 | 62.8 | 59.8 | 63.8 | 60.8 | 20 | 23 | 100 ± 15 | 100 ± 15 |
| 4 | 4.9 | 56.3 | 53.3 | 51.4 | 48.4 | 51.7 | 48.7 | 23 | 23 | 100 ± 15 | 100 ± 15 |
| 8 | 6.9 | 51.8 | 48.8 | 44.9 | 41.9 | 45.7 | 42.7 | 24.5 | 24.5 | 100 ± 15 | 100 ± 15 |
| 10 | 7.8 | 50.3 | 47.3 | 42.5 | 39.5 | 43.8 | 40.8 | 25 | 25 | 100 ± 15 | 100 ± 15 |
| 16 | 9.9 | 47.3 | 44.3 | 37.4 | 34.4 | 39.7 | 36.7 | 25 | 25 | 100 ± 15 | 100 ± 15 |
| 20 | 11.1 | 45.8 | 42.8 | 34.7 | 31.7 | 37.7 | 34.7 | 25 | 25 | 100 ± 15 | 100 ± 15 |
| 25 | 12.5 | 44.3 | 41.3 | 21.8 | 28.8 | 35.8 | 32.8 | 24.3 | 24.3 | 100 ± 15 | 100 ± 15 |
| 31.25 | 14.1 | 42.9 | 39.9 | 28.8 | 25.8 | 33.9 | 30.9 | 23.6 | 23.6 | 100 ± 15 | 100 ± 15 |
| 62.5 | 20.4 | 38.4 | 35.4 | 18 | 15 | 27.8 | 24.8 | 21.5 | 21.5 | 100 ± 15 | 100 ± 15 |
| 100 | 26.4 | 35.3 | 32.3 | 8.9 | 5.9 | 23.8 | 20.8 | 20.1 | 20.1 | 100 ± 15 | 100 ± 15 |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 60°C | -40°C To +80°C | -25°C To +75°C | -40°C To +80°C |
| Stationary Min. |
|---|
| 3.5 in (89 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 62 lbs/1000ft (92 kg/km) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL 1581 (Vertical Tray), (VW-1), FT1 |
| CPR Compliance: | CPR Euroclass: Eca |
| Data Category: | Category 5e |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. AWM 20626 80C 300V. *Special RJ45 plugs required. See WWW. BELDEN.COM - Tools - Connector Cross Reference. |
| Update and Revision: | Revision Number: 0.702 Revision Date: 04-30-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7938A B59500 | Black, Matte | Reel | 500 ft | 612825191735 | C |
| 7938A B591000 | Matte Black | 612825406204 | C |
| Footnote: | C - CRATE REEL PUT-UP. |