Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CMG-ST1, NFPA 130
| Suitable Applications: | noisy environment, shipboard, transportation, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
| Material | Nom. Diameter |
|---|---|
| PO - Polyolefin | 0.265 in (6.73 mm) |
| Overall Cable Diameter (Nominal): | 0.265 in (6.73 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 160 pF/100m |
| Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|
| 538 ns/100m | 45 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. SRL (Structural Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 65.3 | 62.3 | 63 | 60 | 63.8 | 60.8 | 20 | 23 | 100 ± 15 | 100 ± 15 Ohm |
| 4 | 4.1 | 56.3 | 53.3 | 51 | 49 | 51.7 | 48.7 | 23 | 23 | 100 ± 15 | 100 ± 15 |
| 8 | 5.8 | 51.8 | 48.8 | 46 | 43 | 45.7 | 42.7 | 24.5 | 24.5 | 100 ± 15 | 100 ± 15 |
| 10 | 6.5 | 50.3 | 47.3 | 43 | 41 | 43.8 | 40.8 | 25 | 25 | 100 ± 15 | 100 ± 15 |
| 16 | 8.2 | 47.3 | 44.3 | 39 | 36 | 39.7 | 36.7 | 25 | 25 | 100 ± 15 | 100 ± 15 |
| 20 | 9.3 | 45.8 | 42.8 | 36.5 | 33.5 | 37.7 | 34.7 | 25 | 25 | 100 ± 15 | 100 ± 15 |
| 25 | 10.4 | 44.3 | 41.3 | 33.9 | 30.9 | 35.8 | 32.8 | 24.3 | 24.3 | 100 ± 15 | 100 ± 15 |
| 31.25 | 11.7 | 42.9 | 39.9 | 31 | 28 | 33.9 | 30.9 | 23.6 | 23.6 | 100 ± 15 | 100 ± 15 |
| 62.5 | 17 | 38.4 | 35.4 | 22 | 19 | 27.8 | 24.8 | 21.5 | 21.5 | 100 ± 15 | 100 ± 15 |
| 100 | 22 | 35.3 | 32.3 | 14 | 11 | 23.8 | 20.8 | 20.1 | 20.1 | 100 ± 15 | |
| 200 | 32.4 | 27.8 | 1 | 14.7 | 15 | 100 ± 25 |
| UL Voltage Rating |
|---|
| 300 V (CM), 300 V (CMG) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 75°C | -10°C To +75°C | +5°C To +75°C | -10°C To +75°C |
| Stationary Min. |
|---|
| 0.5 in (13 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 34 lbs/1000ft (51 kg/km) |
| Environmental Suitability: | Indoor, Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CM |
| CEC / C(UL) Compliance: | CMG-ST1. |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| Third Party Performance Verification: | UL Verified to Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801 Cat 5e |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| Other Standard Compliance(s): | NFPA 130 |
| Notes: | NFPA 130 Compliant. Operating temperatures are subject to length de-rating. Cable passes -10C Cold Bend per UL 1581. |
| Update and Revision: | Revision Number: 0.673 Revision Date: 07-01-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7936A 0101000 | Black | Reel | 1,000 ft | 612825191704 | C |
| 7936A 0102000 | Black | Reel | 2,000 ft | 612825191711 | C |
| Footnote: | C - CRATE REEL PUT-UP. |