Product Hierarchy
Product Hierarchy

7935A - DataTuff® 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, LSZH Jkt, CM SUN RES




Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, LSZH Outer Jacket, CM SUN RES

Product Overview

Suitable Applications: shipboard, transportation, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Pair(s)24 AWGSolidBC - Bare Copper4
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Pair(s)PP - Polypropylene0.038 in (0.97 mm)Blue & White/Blue, Orange & White/Orange, Green & White/Green, Brown & White/Brown
Bonded-Pair: Yes
Outer Jacket
MaterialNom. DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.23 in (5.8 mm)Yes
Overall Cable Diameter (Nominal): 0.23 in (5.8 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
29.7 Ohm/1000ft (97.4 Ohm/km)66 pF/ft
Delay
Max. DelayMax. Delay SkewNom. Velocity of Prop.
510 ns/100m25 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance
12 dB/100m65.365.363.363.363.860.820100 ± 1295-110 Ohm
44 dB/100m56.356.352.352.351.748.723.6100 ± 1295-110
85.7 dB/100m51.851.846.146.145.742.725.4100 ± 1295-107
106.4 dB/100m50.350.343.943.943.840.826100 ± 1295-107
168.1 dB/100m47.347.339.139.139.736.726100 ± 1295-107
209.2 dB/100m45.845.835.235.237.734.726100 ± 1295-107
2510.3 dB/100m44.344.334.134.135.832.825.5100 ± 1595-107
31.2511.6 dB/100m42.942.931.331.333.930.925100 ± 1595-107
62.516.8 dB/100m38.438.421.621.627.824.823.5100 ± 1595-107
10021.7 dB/100m35.335.317.117.123.820.822.5100 ± 15
15527.7 dB/100m32.532.54.74.719.916.919100 ± 18
20032 dB/100m30.830.83317.714.719100 ± 20
25036.4 dB/100m29.329.30015.812.818100 ± 20
30040.5 dB/100m28.228.20014.211.218100 ± 20
31041.3 dB/100m27.927.913.910.918100 ± 20
35044.3 dB/100m27.227.212.99.917100 ± 22
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
60°C-10°C To +75°C+5°C To +75°C-10°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.3 in (58 mm)2.3 in (58 mm)
Max. Pull Tension: 41 lbs (19 kg)
Bulk Cable Weight: 26 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance, UV Resistance
Flammability / Reaction to Fire: UL1685 Vertical Tray Flame Test, FT1, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CM
CEC / C(UL) Compliance: CM
Data Category: Category 5e
TIA/EIA Compliance: TIA-568.C.2 Category 5e, NEMA WC-63.1
Third Party Performance Verification: UL Verifieid Category 5e
ISO/IEC Compliance: ISO/IEC 11801 Cat 5e
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: US Patent #'s 5, 606, 151; 5, 734, 126. EtherNet IP is a trademark of ControlNet International, Ltd. under license by Open DeviceNet Vendor Association, Inc. Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581.

History

Update and Revision: Revision Number: 0.539 Revision Date: 05-26-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7935A 0101000BlackReel1,000 ft612825191681C
7935A 0102000BlackReel2,000 ft612825191698C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-04
Industrial Ethernet User Guide
Industrial Ethernet Cable & Connectivity Solutions Brochure.pdf
bonded-pair-technology.pdf
Cabling Solutions for Industrial Applications
Industrial Ethernet
No accessories are available for this product