Product Hierarchy
Product Hierarchy

7933A - DataTuff® Cat 5e, 2 Bonded-Pr #24 Sol BC, PO Ins, OS, PVC Jkt, CMR SUN RES OIL RES




Industrial Ethernet Cat 5e, 2 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CMR SUN RES OIL RES

Product Overview

Suitable Applications: harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Pair(s)24 AWGSolidBC - Bare Copper2
Insulation
MaterialColor Code
PO - PolyolefinWhite/Orange Stripe & Orange, White/Green Stripe & Green
Bonded-Pair: Yes
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.235 in (5.97 mm)No
Overall Cable Diameter (Nominal): 0.235 in (5.97 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)90 pF/100m
Delay
Max. DelayMax. Delay SkewNom. Velocity of Prop.
552 ns/100m45 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. SRL (Structural Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.1 dB/100m65.362.363.26063.860.82323100 ± 20.2105 ± 10
44.0 dB/100m56.353.356.34951.748.72323100 ± 14.2100 ± 10
85.6 dB/100m51.848.846.24345.742.72324.5100 ± 11.3100 ± 10
106.3 dB/100m50.347.343.94143.840.82525100 ± 11.3100 ± 10
168.0 dB/100m47.344.335.23639.736.72525100 ± 11.3100 ± 10
209.0 dB/100m45.842.836.533.537.734.72525100 ± 11.3100 ± 10
2510.1 dB/100m44.341.334.230.935.832.825.524.3100 ± 11.3100 ± 10
31.2511.4 dB/100m42.939.931.32833.930.923.623.6100 ± 13.2100 ± 10
62.516.5 dB/100m38.435.421.61927.824.821.521.5100 ± 16.9100 ± 10
10021.3 dB/100m35.332.317.11123.820.820.120.1100 ± 20.0100 ± 10
15528.1 dB/100m32.529.54.41.419.916.915.8100 ± 25.0100 ± 15
20032 dB/100m30.827.84117.714.715100 ± 25.0100 ± 15
Voltage
UL Voltage Rating
300 V (CMR)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
60°C-40°C To +80°C-25°C To +60°C-40°C To +80°C
Bend Radius
Stationary Min.
1.5 in (38 mm)
Max. Pull Tension: 55 lbs (25 kg)
Bulk Cable Weight: 31 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL 1685 (FT4 Loading), FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR
CEC / C(UL) Compliance: CMR
NEMA Compliance: NEMA WC-63.1
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Operating Temperature subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. Limits below 4 MHz are for information only.

History

Update and Revision: Revision Number: 0.694 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7933A 0101000BlackReel1,000 ft612825191643C
7933A 1NH1000TealReel1,000 ft612825191667C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Industrial Ethernet User Guide
Industrial Ethernet Cable & Connectivity Solutions Brochure.pdf
bonded-pair-technology.pdf
Cabling Solutions for Industrial Applications
Industrial Ethernet
No accessories are available for this product