Product Hierarchy
Product Hierarchy

7930A - DataTuff® Cat 5e, 4 Pr #24 Str BC, PO Ins, PVC Jkt, CMX-Outdoor CMR




Industrial Ethernet Cat 5e, 4 Pair 24AWG (7x32) Bare Copper, PO Insulation, PVC Outer Jacket, CMX-Outdoor CMR

Product Overview

Suitable Applications: outdoor, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Pair(s)24 AWG7x32BC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.24 in (6.1 mm)
Overall Cable Diameter (Nominal): 0.24 in (6.1 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)330 pF/ft
Delay
Max. DelayMax. Delay SkewNom. Velocity of Prop.Typical Delay Skew
510 ns/100m45 ns/100m69%12 ns/ft
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. SRL (Structural Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.5 dB/100m65.362.362.859.863.860.82023100 ± 15100 ± 15
44.9 dB/100m56.353.351.448.451.748.72323100 ± 15100 ± 15
86.9 dB/100m51.848.844.941.945.742.724.524.5100 ± 15100 ± 15
107.8 dB/100m50.347.342.539.543.840.82525100 ± 15100 ± 15
169.9 dB/100m47.344.337.434.439.736.72525100 ± 15100 ± 15
2011.1 dB/100m45.842.834.731.737.734.72525100 ± 15100 ± 15
2512.5 dB/100m44.341.321.828.835.832.824.324.3100 ± 15100 ± 15
31.2514.1 dB/100m42.939.928.825.833.930.923.623.6100 ± 15100 ± 15
62.520.4 dB/100m38.435.4181527.824.821.521.5100 ± 15100 ± 15
10026.4 dB/100m35.332.38.95.923.820.820.120.1100 ± 15
15533.7 dB/100m32.529.519.916.915.8100 ± 25
20038.9 dB/100m30.827.817.714.715100 ± 25
Voltage
UL Voltage Rating
300 V (CMR), 300 V (CMX-Outdoor)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
60°C-40°C To +75°C-25°C To +75°C-40°C To +85°C
Bend Radius
Stationary Min.
0.960 in (24.4 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 26 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR, CMX-Outdoor
CEC / C(UL) Compliance: CMR.
ICEA Compliance: S-90-661
NEMA Compliance: NEMA WC-63.1
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
Third Party Performance Verification: Category 5e Patch
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-6
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Operating temperatures are subject to length de-rating. Cable passes -25C Cold Bend per UL 1581.

History

Update and Revision: Revision Number: 0.534 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7930A 0101000BlackReel1,000 ft612825191575C
7930A 0102000BlackReel2,000 ft612825191582C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-04
Industrial Ethernet User Guide
Industrial Ethernet Cable & Connectivity Solutions Brochure.pdf
Cabling Solutions for Industrial Applications
Industrial Ethernet
No accessories are available for this product