(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, FEP Insulation, FEP Outer Jacket, CMP CMP-LC
| Suitable Applications: | extreme temp, exposure to oil and gasoline, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Pair(s) | 24 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| FEP - Fluorinated Ethylene Propylene | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Material | Nom. Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.183 in (4.65 mm) |
| Overall Cable Diameter (Nominal): | 0.183 in (4.65 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 330 pF/100m |
| Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|
| 510 ns/100m | 25 ns/100m | 72% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.0 | 65.3 | 65.3 | 63.3 | 63.3 | 63.8 | 60.8 | 20 | 100 ± 12 | 95-110 |
| 4 | 4.0 | 56.3 | 56.3 | 52.3 | 52.3 | 51.7 | 48.7 | 23.6 | 100 ± 12 | 95-110 |
| 8 | 5.7 | 51.8 | 51.8 | 46.1 | 46.1 | 45.7 | 42.7 | 25.4 | 100 ± 12 | 95-107 |
| 10 | 6.4 | 50.3 | 50.3 | 43.9 | 43.9 | 43.8 | 40.8 | 26 | 100 ± 12 | 95-107 |
| 16 | 8.1 | 47.3 | 47.3 | 39.1 | 39.1 | 39.7 | 36.7 | 26 | 100 ± 12 | 95-107 |
| 20 | 9.2 | 45.8 | 45.8 | 35.2 | 35.2 | 37.7 | 34.7 | 26 | 100 ± 12 | 95-107 |
| 25 | 10.3 | 44.3 | 44.3 | 34.1 | 34.1 | 35.8 | 32.8 | 25.5 | 100 ± 15 | 95-107 |
| 31.25 | 11.6 | 42.9 | 42.9 | 31.3 | 31.3 | 33.9 | 30.9 | 25 | 100 ± 15 | 95-107 |
| 62.5 | 16.8 | 38.4 | 38.4 | 21.6 | 21.6 | 27.8 | 24.8 | 23.5 | 100 ± 15 | 95-107 |
| 100 | 21.7 | 35.3 | 35.3 | 17.1 | 17.1 | 23.8 | 20.8 | 22.5 | 100 ± 15 | |
| 155 | 27.7 | 32.5 | 32.5 | 4.7 | 4.7 | 19.9 | 16.9 | 19 | 100 ± 18 | |
| 200 | 32 | 30.8 | 30.8 | 3 | 3 | 17.7 | 14.7 | 19 | 100 ± 20 | |
| 250 | 36.4 | 29.3 | 29.3 | 0 | 0 | 15.8 | 12.8 | 18 | 100 ± 20 | |
| 300 | 40.5 | 28.2 | 28.2 | 0 | 0 | 14.2 | 11.2 | 18 | 100 ± 20 | |
| 310 | 41.3 | 27.9 | 27.9 | 13.9 | 10.9 | 18 | 100 ± 20 | |||
| 350 | 44.3 | 27.2 | 27.2 | 12.9 | 9.9 | 17 | 100 ± 22 |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 200°C | -70°C To +200°C | -55°C To +150°C | -70°C To +200°C |
| Stationary Min. |
|---|
| 0.25 in (6.4 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 22 lbs/1000ft (33 kg/km) |
| Environmental Suitability: | Plenum, Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | NFPA 262 Plenum Flame Test (UL910),UL723 (NFPA 255), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| ICEA Compliance: | S-90-661 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3 |
| NEMA Compliance: | NEMA WC-63.1 |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | EtherNet IP is a trademark of ControlNet International, Ltd. under license by Open DeviceNet Vendor Association, Inc. Operating temperatures are subject to length de-rating. Cable passes -70C Cold Bend per UL 1581. |
| Update and Revision: | Revision Number: 0.704 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 7928A 0101000 | Black | Reel | 1,000 ft | 612825191476 |
| 7928A 0105000 | Black | Reel | 5,000 ft | 612825191483 |