Industrial Ethernet Cat 6, 4 Bonded-Pair 23AWG (Solid) Bare Copper, PO Insulation, PVC Outer Jacket, Oil- and Sun-Res CMR
| Suitable Applications: | harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Pair(s) | 23 AWG | Solid | BC - Bare Copper |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Center Member (Patented E-Spline®) | PVC - Polyvinyl Chloride | 0.304 in (7.72 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.304 in (7.72 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 82 Ohm/km (25 Ohm/1000ft) | 65.6 pF/ft |
| Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|
| 538 ns/100m | 38 ns/100m | 67% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. SRL (Structural Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 1.9 dB/100m | 82.3 | 80.3 | 80.5 | 78.5 | 73.8 | 70.8 | 20 | 27 | 100 ± 12 | 100 ± 15 |
| 4 | 3.6 dB/100m | 73.3 | 71.3 | 69.7 | 67.7 | 61.8 | 58.8 | 23 | 27 | 100 ± 12 | 100 ± 10.4 |
| 8 | 5.1 dB/100m | 68.8 | 66.8 | 63.7 | 61.7 | 55.7 | 52.7 | 24.5 | 27 | 100 ± 12 | 100 ± 8 |
| 10 | 5.7 dB/100m | 67.3 | 65.3 | 61.6 | 59.6 | 53.8 | 50.8 | 25 | 27 | 100 ± 12 | 100 ± 7.3 |
| 16 | 7.2 dB/100m | 64.3 | 62.3 | 57 | 55 | 49.7 | 46.7 | 25 | 27 | 100 ± 12 | 100 ± 5.7 |
| 20 | 8.1 dB/100m | 62.8 | 60.8 | 54.7 | 52.7 | 47.8 | 44.8 | 25 | 27 | 100 ± 12 | 100 ± 5 |
| 25 | 9.1 dB/100m | 61.3 | 59.3 | 52.3 | 50.3 | 45.8 | 42.8 | 25 | 27 | 100 ± 15 | 100 ± 5 |
| 31.25 | 10.2 dB/100m | 59.9 | 57.9 | 49.7 | 47.7 | 43.9 | 40.9 | 25 | 27 | 100 ± 15 | 100 ± 5 |
| 62.5 | 14.7 dB/100m | 55.4 | 53.4 | 40.7 | 38.7 | 37.9 | 34.9 | 25 | 27 | 100 ± 15 | 100 ± 5 |
| 100 | 18.9 dB/100m | 52.3 | 50.3 | 33.4 | 31.4 | 33.8 | 30.8 | 25 | 27 | 100 ± 15 | |
| 155 | 23.9 dB/100m | 49.5 | 47.5 | 25.5 | 23.5 | 30 | 27 | 22.8 | 24.7 | 100 ± 15 | |
| 200 | 27.5 dB/100m | 47.8 | 45.8 | 20.3 | 18.3 | 27.8 | 24.8 | 21.7 | 23.4 | 100 ± 15 | |
| 250 | 31.2 dB/100m | 46.3 | 44.3 | 15.2 | 13.2 | 25.8 | 22.8 | 20.5 | 22.2 | 100 ± 20 | |
| 300 | 34.5 dB/100m | 43.2 | 41.2 | 10.6 | 8.6 | 24.3 | 21.3 | 20.2 | 21.2 | 100 ± 20 | |
| 310 | 35.2 dB/100m | 42.9 | 40.9 | 9.8 | 7.8 | 24 | 21 | 20.1 | 21.1 | 100 ± 20 | |
| 350 | 37.7 dB/100m | 42.2 | 40.2 | 6.5 | 4.5 | 22.9 | 19.9 | 19.8 | 20.4 | 100 ± 22 | |
| 400 | 40.6 dB/100m | 41.3 | 39.3 | 2.6 | 0.6 | 21.8 | 18.8 | 19.5 | 19.7 | 100 ± 22 | |
| 450 | 43.5 dB/100m | 40.5 | 38.5 | 2.1 | 0.1 | 20.7 | 17.7 | 18.9 | 19.1 | 100 ± 22 | |
| 460 | 44.0 dB/100m | 40.4 | 38.4 | 0 | 0 | 20.5 | 17.5 | 18.8 | 19 | 100 ± 22 | |
| 500 | 46.2 dB/100m | 39.8 | 37.8 | 19.8 | 16.8 | 18.4 | 18.5 | 100 ± 22 | |||
| 550 | 48.8 dB/100m | 39.2 | 37.2 | 19 | 16 | 18 | 18 | 100 ± 22 | |||
| 600 | 51.4 dB/100m | 38.6 | 36.6 | 18.2 | 15.2 | 17.6 | 17.6 | 100 ± 22 |
| UL Voltage Rating |
|---|
| 300 V (CMR) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 60°C | -40°C To +75°C | -25°C To +75°C | -40°C To +75°C |
| Stationary Min. |
|---|
| 0.25 in (6.4 mm) |
| Max. Pull Tension: | 45 lbs (20 kg) |
| Bulk Cable Weight: | 38 lbs/1000ft |
| Environmental Suitability: | Riser, Indoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMR |
| CEC / C(UL) Compliance: | CMR |
| NEMA Compliance: | ANSI/NEMA WC-66 |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6 |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Third party verified to TIA/EIA-568-B.2, Category 6. Operating temperature subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. |
| Update and Revision: | Revision Number: 0.430 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7927A 0101000 | Black | Reel | 1,000 ft | 612825191445 | C |
| 7927A 0102000 | Black | Reel | 2,000 ft | 612825191452 | C |
| 7927A 0105000 | Black | Reel | 5,000 ft | 612825191469 | C |
| Footnote: | C - CRATE REEL PUT-UP. |