Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
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
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
(787)Type A
(606)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
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
(1037)M12
(774)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(182)M12-M8 Cordsets
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
(1212)Fiber Patch Cords
(500)Double-Ended Cordsets
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
(92)Fiber Cassettes
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (7x32) Tinned Copper, PO Insulation, PVC Outer Jacket, CMX-Outdoor CMR
| Suitable Applications: | outdoor, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Element | Size | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Pair(s) | 24 AWG | 7x32 | TC - Tinned Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Bonded-Pair: | Yes |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.242 in (6.15 mm) | No |
| Overall Cable Diameter (Nominal): | 0.242 in (6.15 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 66 pF/100m |
| Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|
| 510 ns/100m | 25 ns/100m | 70% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] |
|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.4 dB/100m | 65.3 | 65.3 | 62.9 | 63.8 | 60.8 | 20 | 100 ± 12 | 105 ± 10 |
| 4 | 4.8 dB/100m | 56.3 | 56.3 | 51.5 | 51.7 | 48.7 | 23 | 100 ± 12 | 100 ± 10 |
| 8 | 6.8 dB/100m | 51.8 | 51.8 | 45 | 45.7 | 42.7 | 24.5 | 100 ± 12 | 100 ± 10 |
| 10 | 7.7 dB/100m | 50.3 | 50.3 | 42.6 | 43.8 | 40.8 | 25 | 100 ± 12 | 100 ± 10 |
| 16 | 9.7 dB/100m | 47.3 | 47.3 | 37.5 | 39.7 | 36.7 | 25 | 100 ± 12 | 100 ± 10 |
| 20 | 11.0 dB/100m | 45.8 | 45.8 | 34.8 | 37.7 | 34.7 | 25 | 100 ± 12 | 100 ± 10 |
| 25 | 12.4 dB/100m | 44.3 | 44.3 | 31.9 | 35.8 | 32.8 | 24.3 | 100 ± 15 | 100 ± 10 |
| 31.25 | 13.9 dB/100m | 42.9 | 42.9 | 29 | 33.9 | 30.9 | 23.6 | 100 ± 15 | 100 ± 10 |
| 62.5 | 20.2 dB/100m | 38.4 | 38.4 | 18.3 | 27.8 | 24.8 | 21.5 | 100 ± 15 | 100 ± 10 |
| 100 | 26.0 dB/100m | 35.3 | 35.3 | 9.2 | 23.8 | 20.8 | 20.1 | 100 ± 18 | |
| 155 | 33.2 dB/100m | 32.5 | 32.5 | 0 | 19.9 | 16.9 | 19 | 100 ± 18 | |
| 200 | 38.4 dB/100m | 30.8 | 30.8 | 17.7 | 14.7 | 19 | 100 ± 20 | ||
| 250 | 43.7 dB/100m | 29.3 | 29.3 | 15.8 | 12.8 | 18 | 100 ± 20 | ||
| 300 | 48.6 dB/100m | 28.2 | 28.2 | 14.2 | 11.2 | 18 | 100 ± 20 | ||
| 310 | 49.5 dB/100m | 27.9 | 27.9 | 13.9 | 10.9 | 18 | 100 ± 20 | ||
| 350 | 53.2 dB/100m | 27.2 | 27.2 | 12.9 | 9.9 | 17 | 100 ± 22 |
| UL Voltage Rating |
|---|
| 300 V (CMR), 300 V (CMX-Outdoor) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 60°C | -40°C To +75°C | -25°C To +75°C | -25°C To +75°C |
| Stationary Min. |
|---|
| 0.25 in (6.4 mm) |
| Max. Pull Tension: | 40 lbs (18 kg) |
| Bulk Cable Weight: | 26 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMR, CMX-Outdoor |
| CEC / C(UL) Compliance: | CMX-Outdoor. |
| Data Category: | Category 5e |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 5e |
| Third Party Performance Verification: | Category 5e Patch |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-6 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | EtherNet/IP is a trademark of ControlNet Internation, Ltd. under license by Open DeviceNet Vendor Association, Inc. Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581. |
| Update and Revision: | Revision Number: 0.572 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7924A 0105000 | Black | C | |||
| 7924A 0101000 | Black | Reel | 1,000 ft | 612825191414 | C |
| 7924A 0102000 | Black | Reel | 2,000 ft | 612825191421 | C |
| 7924A 0061000 | Blue | Reel | 1,000 ft | 612825191391 | C |
| 7924A 0081000 | Gray | Reel | 1,000 ft | 612825191407 | C |
| 7924A 0021000 | Red | Reel | 1,000 ft | 612825191384 | C |
| 7924A 1NH1000 | Teal | Reel | 1,000 ft | 612825191438 | C |
| Footnote: | C - CRATE REEL PUT-UP. |