Product Hierarchy
Product Hierarchy

7923A - DataTuff® Cat 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, PVC Jkt, MSHA CMR




Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, PVC Outer Jacket, MSHA CMR

Product Overview

Suitable Applications: mining, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Pair(s)24 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Bonded-Pair: Yes
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.230 in (5.84 mm)Yes
Overall Cable Diameter (Nominal): 0.230 in (5.84 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)66 pF/ft
Delay
Max. DelayMax. Delay SkewNom. Velocity of Prop.
510 ns/100m25 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.4 dB/100m65.365.362.962.963.860.820100 ± 12105 ± 10
44.8 dB/100m56.356.351.551.551.748.723.6100 ± 12100 ± 10
86.8 dB/100m51.851.845.045.045.742.725.4100 ± 12100 ± 10
107.7 dB/100m50.350.342.642.643.840.826100 ± 12100 ± 10
169.7 dB/100m47.347.337.537.539.736.726100 ± 12100 ± 10
2011.0 dB/100m45.845.834.834.837.734.726100 ± 12100 ± 10
2512.4 dB/100m44.344.331.931.935.832.825.5100 ± 15100 ± 10
31.2513.9 dB/100m42.942.929.029.033.930.925100 ± 15100 ± 10
62.520.2 dB/100m38.438.418.318.327.824.823.5100 ± 15100 ± 10
10026.0 dB/100m35.335.39.29.223.820.822.5100 ± 15100 ± 10
15533.2 dB/100m32.532.54.74.719.916.919100 ± 18100 ± 10
20038.4 dB/100m30.830.83317.714.719100 ± 20100 ± 10
25043.7 dB/100m29.329.30015.812.818100 ± 20100 ± 10
30048.6 dB/100m28.228.20014.211.218100 ± 20100 ± 10
31049.5 dB/100m27.927.913.910.918100 ± 20100 ± 10
35053.2 dB/100m27.227.212.99.917100 ± 22100 ± 10
Voltage
UL Voltage Rating
300 V (CMR), 300 V (CMX-Outdoor)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
75°C-40°C To +75°C-25°C To +75°C-25°C To +75°C
Bend Radius
Stationary Min.
2.5 in (64 mm)
Max. Pull Tension: 40 lbs (18 kg)
Bulk Cable Weight: 25 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1666 Riser, FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR, CMX-Outdoor, CMG
CEC / C(UL) Compliance: CMX-Outdoor;CMG
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
Third Party Performance Verification: Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA060003-MSHA

Product Notes

Notes: Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581.

History

Update and Revision: Revision Number: 0.555 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7923A 0101000BlackReel1,000 ft612825191353C
7923A 0102000BlackReel2,000 ft612825191360C
7923A 0061000BlueReel1,000 ft612825191339C
7923A 0081000GrayReel1,000 ft612825191346C
7923A 0021000RedReel1,000 ft612825191322C
7923A 1NH1000TealReel1,000 ft612825191377C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-04
Industrial Ethernet User Guide
Industrial Ethernet Cable & Connectivity Solutions Brochure.pdf
bonded-pair-technology.pdf
Cabling Solutions for Industrial Applications
Industrial Ethernet
No accessories are available for this product