Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(742)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(299)Surveillance Cable
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
(208)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)
Safe-T-Line 2 x 1.5mm2 Str BC Fire resistant approved Multi-conductor EN 50200 PH120, Shielded, Silicone Rubber insulation, Low Smoke Zero Halogen Jacket, Cca
Life Cycle Status: Capability
| Suitable Applications: | Shielded Fire-Resistant cables for 120 minutes. Cables for permanent laying Fire Alarm systems. Halogen free, low emission of toxic fumes and gases and flame retardants. Suitable for indoor installations in public spaces. Cohabitation with power cables is allowed for 450/750V and 0.6/1kV. |
| Life Cycle: | Capability - the product is not yet standardly available for orders but can be manufactured |
| No. of Elements | Size | Stranding | Material |
|---|---|---|---|
| 2 | 1.5 mm² | Stranded | BC - Bare Copper |
| Material | Color Code |
|---|---|
| Silicone Rubber | Red, Black |
| Shield Type | Material | Coverage | Notes |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | Drainwire 0.5mm2 tinned copper |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.50 mm (0.295 in) |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance |
|---|---|---|
| 12 Ohm/km | 120 pF/m (37 pF/ft) | 0.65 uH/m |
| Voltage Rating |
|---|
| 100 V |
| Installation |
|---|
| -20°C To +90°C |
| Installation Min. |
|---|
| 12*D |
| Bulk Cable Weight: | 7.4 Kg/100m |
| Environmental Suitability: | Indoor - Euroclass Cca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-25 |
| CPR Compliance: | CPR Euroclass: Cca-s1b,d1,a1 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Pass, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 120 |
| Notes: | This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Red as standard color and 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order is about 3 to 4 weeks. Please liaise with your Belden representative for confirmation |
| Update and Revision: | Revision Number: 0.12 Revision Date: 06-12-2026 |