(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
Safe-T-Line 2 x 1.0mm2 Str BC Fire resistant approved Multi-conductor EN 50200 PH120, Unshielded, Silicone Rubber insulation, Low Smoke Zero Halogen Jacket, Cca
Life Cycle Status: Capability
| Suitable Applications: | Unshielded Fire-Resistant cable 120 minutes for Voice Evacuation systems and Emergency Call systems. Halogen free, low emission of toxic fumes and gases and flame retardants. Suitable for indoor installations in public spaces. |
| Life Cycle: | Capability - the product is not yet standardly available for orders but can be manufactured |
| No. of Elements | Size | Stranding | Material |
|---|---|---|---|
| 2 | 1 mm² | Stranded | BC - Bare Copper |
| Material | Color Code | Notes |
|---|---|---|
| Silicone Rubber | Red, Black | Silicone Rubber G29 type |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.20 mm (0.244 in) |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance |
|---|---|---|
| 19 Ohm/km | 60 pF/m (18 pF/ft) | 0.65 uH/m |
| Voltage Rating |
|---|
| 100 V |
| Installation |
|---|
| -20°C To +90°C |
| Installation Min. |
|---|
| 12*D |
| Bulk Cable Weight: | 5 Kg/100m |
| Environmental Suitability: | Indoor - Euroclass Cca |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-25 |
| CPR Compliance: | CPR Euroclass: Cca-s1b,d1,a1 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Pass, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 120 |
| Notes: | This is a preliminary Technical Design Specification (TDS). The minimum business quantity to offer is 3km for the first order. This product will have Red as standard color and 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order is about 3 to 4 weeks. Please liaise with your Belden representative for confirmation. |
| Update and Revision: | Revision Number: 0.4 Revision Date: 06-14-2026 |