Product Hierarchy
Product Hierarchy

7918A - DataTuff® Cat 5e, 4 Pr #24 Sol BC, PO Ins, PVC Jkt, MSHA CMR




Industrial Ethernet Cat 5e, 4 Pair 24AWG (Solid) Bare Copper, PO Insulation, PVC Outer Jacket, MSHA CMR

Product Overview

Suitable Applications: harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.

Construction Details

Conductor
ElementSizeStrandingMaterialNo. of Pairs
Pair(s)24 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.220 in (5.59 mm)Yes
Overall Cable Diameter (Nominal): 0.220 in (5.59 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft)330 pF/ft
Delay
Max. DelayMax. Delay SkewNom. Velocity of Prop.
510 ns/100m45 ns/100m68%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. SRL (Structural Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]
12.065.362.3636063.860.82023100 ± 15100 ± 15
44.156.353.3514951.748.72323100 ± 15100 ± 15
85.851.848.8464345.742.724.524.5100 ± 15100 ± 15
106.550.347.3434143.840.82525100 ± 15100 ± 15
168.247.344.3393639.736.72525100 ± 15100 ± 15
209.345.842.836.533.537.734.72525100 ± 15100 ± 15
2510.444.341.333.930.935.832.824.324.3100 ± 15100 ± 15
31.2511.742.939.9312833.930.923.623.6100 ± 15100 ± 15
62.517.038.435.4221927.824.821.521.5100 ± 15100 ± 15
10022.035.332.3141123.820.820.120.1100 ± 15
15528.132.529.54.41.419.916.915.8100 ± 25
2003230.827.84117.714.715100 ± 25
Voltage
UL Voltage Rating
300 V (CMR), 300 V (CMX-Outdoor)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
60°C-40°C To +75°C-20°C To +75°C-20°C To +75°C
Bend Radius
Stationary Min.
0.5 in (13 mm)
Max. Pull Tension: 35 lbs (16 kg)
Bulk Cable Weight: 23 lbs/1000ft (34 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1666 Riser, FT4, IEEE 1202 Vertical Tray Flame Test, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMR, CMX-Outdoor, CMG
CEC / C(UL) Compliance: CMX-Outdoor;CMG.
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e
Third Party Performance Verification: Category 5e
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): P-07-KA060003-MSHA

Product Notes

Notes: Operating temperatures are subject to length de-rating. Cable passes -40C Cold Bend per UL 1581.

History

Update and Revision: Revision Number: 0.683 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
7918A 01010000Black612825191179C
7918A 0101000BlackReel1,000 ft612825191162C
7918A 0102000BlackReel2,000 ft612825191186C
7918A 0061000BlueReel1,000 ft612825191155C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-04
Industrial Ethernet User Guide
Industrial Ethernet Cable & Connectivity Solutions Brochure.pdf
Cabling Solutions for Industrial Applications
Industrial Ethernet
No accessories are available for this product