(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | HDTV, DBS, CATV, CCTV, Multimedia, Voice, Video, Data, High Speed Internet, Networked Computing, Distributed Video, Distributed Audio, Security Monitoring, Energy Monitoring |
Element | AWG | Stranding | Material | Nominal Diameter | No. of Pairs | No. of Coax |
---|---|---|---|---|---|---|
18 AWG Coax | 18 | Solid | BC - Bare Copper | 0.04 in | 1 | |
24 AWG Pairs | 24 | Solid | BC - Bare Copper | 0.02 in | 4 |
Conductor Count: | 9 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PE - Polyethylene (Foam) | 0.178 in | 0.070 in |
PP - Polypropylene | 0.035 in | 0.0073 in |
Table Notes: | Gas Injected |
Number | Color |
---|---|
1 | White/Blue Stripe and Blue |
2 | White/Orange Stripe and Orange |
3 | White/Green Stripe and Green |
4 | White/Brown Stripe and Brown |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Aluminum | 57% |
Table Notes: | Tape bonded to dielectric |
Material |
---|
No Shield |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.504 in | 0.0305 in | Yes |
Max. Conductor DCR | Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR |
---|---|---|---|
93.8 Ohm/km | 6.4 Ohm/1000ft | 6.4 Ohm/1000ft | 9 Ohm/1000ft |
Max. Mutual Capacitance | Nom. Capacitance Conductor to Shield | Nom.Mutual Capacitance |
---|---|---|
17 pF/ft | 16.2 pF/ft | 15 pF/ft |
Nominal Inductance |
---|
0.097 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
5-2250 MHz | 15 dB |
Frequency [MHz] | Nom. Insertion Loss | Nom. Structural Return Loss (SRL) |
---|---|---|
5 MHz | 0.5 dB/100ft | 15 dB |
55 MHz | 1.4 dB/100ft | |
211 MHz | 2.6 dB/100ft | |
500 MHz | 4.1 dB/100ft | |
750 MHz | 5.1 dB/100ft | |
852 MHz | 5.5 dB/100ft | |
1000 MHz | 6 dB/100ft | |
1450 MHz | 7.9 dB/100ft | |
1800 MHz | 8.4 dB/100ft | |
2250 MHz | 10.1 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.2 ns/ft | 83% |
70% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Max./Min. Fitted Impedance |
---|---|---|---|
5 MHz | 0.67 dB/100ft | 62 dB | 100 +/- 15% |
55 MHz | 1.6 dB/100ft | 53 dB | 100 +/- 15% |
211 MHz | 2.87 dB/100ft | 48 dB | 100 +/- 15% |
500 MHz | 4.48 dB/100ft | 47 dB | 100 +/- 15% |
750 MHz | 5.59 dB/100ft | 44 dB | 100 +/- 15% |
862 MHz | 5.98 dB/100ft | 42 dB | 100 +/- 15% |
1000 MHz | 6.54 dB/100ft | 41 dB | 100 +/- 15% |
1450 MHz | 8.3 dB/100ft | 39 dB | 100 +/- 15% |
1800 MHz | 9.3 dB/100ft | 35 dB | 100 +/- 15% |
2250 MHz | 10.6 dB/100ft | 32 dB | 100 +/- 15% |
UL Voltage Rating |
---|
300 V RMS |
Electrical Characteristics Notes: | 5-2250 MHz |
Operating Temp Range: | -20°C To +75°C |
Bulk Cable Weight: | 45.2 lbs/1000ft |
Max. Pull Tension: | 92 lbs |
Min Bend Radius/Minor Axis: | 2.75 in |
NEC/(UL) Compliance: | CM |
CEC/C(UL) Compliance: | CM |
IEC Compliance: | ISO/IEC 11801, Category 5 |
TIA/EIA Compliance: | ANSI/TIA/EIA-568-B.2, Category 5 |
Series Type: | 6 |
Other Compliance: | NEMA WC-63.1, Category 5 |
Other Compliance: | ISO/IEC 11801, Category 5; ANSI/TIA/EIA-568-B.2, Category 5 |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-03-18 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | UL1581 Vertical Tray |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
7917A 3371000 | Green, Light | Reel | 1,000 ft | 612825001430 |
Footnote: | C - CRATE REEL PUT-UP. |
Notes: | Overall jacket sequentially marked. |
Update and Revision: | Revision Number: 0.201 Revision Date: 09-30-2020 |