Series 6, 18 AWG solid .040" bare copper conductor, gas-injected foam polyethylene insulation, Duobond®; aluminum braid shields (60% and 40% coverage), PVC jacket (black or white).
| Suitable Applications: | HDTV, DBS, Broadband CATV, Cable Modem |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 18 | Solid | BC - Bare Copper | 0.04 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.18 in |
| Insulation Table Notes: | Gas Injected |
| Type | Layer | Material | Material Trade Name | Coverage [%] |
|---|---|---|---|---|
| Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duobond® II | 100% |
| Braid | 2 | Aluminum | 60% | |
| Tape | 3 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
| Braid | 4 | Aluminum | 40% |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.298 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|
| 6.4 Ohm/1000ft | 4.8 Ohm/1000ft | 4.8 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 16.2 pF/ft |
| Nominal Inductance |
|---|
| 0.097 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 75 Ohm |
| Frequency [MHz] | Min. Structural Return Loss (SRL) |
|---|---|
| 5-1000 MHz | 20 dB |
| 1000-2250 MHz | 15 dB |
| 2250-3000 MHz | 10 dB |
| Frequency [MHz] | Nom. Insertion Loss | Nom. Structural Return Loss (SRL) |
|---|---|---|
| 5 MHz | 0.5 dB/100ft | 30 dB |
| 55 MHz | 1.4 dB/100ft | 24 dB |
| 211 MHz | 2.6 dB/100ft | |
| 500 MHz | 4.1 dB/100ft | |
| 750 MHz | 5.1 dB/100ft | |
| 862 MHz | 5.5 dB/100ft | |
| 1000 MHz | 6 dB/100ft | |
| 1450 MHz | 7.8 dB/100ft | |
| 1800 MHz | 8.6 dB/100ft | |
| 2250 MHz | 9.8 dB/100ft | |
| 3000 MHz | 11.3 dB/100ft |
| Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|
| 1.2 ns/ft | 83% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 5 MHz | 0.58 dB/100ft |
| 55 MHz | 1.6 dB/100ft |
| 211 MHz | 3.05 dB/100ft |
| 500 MHz | 4.66 dB/100ft |
| 750 MHz | 5.65 dB/100ft |
| 862 MHz | 6.1 dB/100ft |
| 1000 MHz | 6.55 dB/100ft |
| 1450 MHz | 8 dB/100ft |
| 1800 MHz | 8.8 dB/100ft |
| 2250 MHz | 10 dB/100ft |
| 3000 MHz | 11.9 dB/100ft |
| Frequency [MHz] | Shield Effectiveness |
|---|---|
| 5 MHz | |
| 50 MHz | 110 dB |
| 50 MHz | |
| 1000 MHz |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Operating Temperature Range: | -40°C To +75°C |
| Bulk Cable Weight: | 33 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 104 lbs |
| Minimum Minor Axis Bend Radius: | 3 in |
| NEC/(UL) Compliance: | CATV, CM |
| CEC/C(UL) Compliance: | CM |
| CPR Euroclass: | Eca |
| RG Type: | 6 |
| Series Type: | 6 |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1685 UL Loading |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Plenum Number: | 7916AP |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 7916A 0101000 | Black | Reel | 1,000 ft | 612825191117 |
| 7916A 010U1000 | Black | UnReel | 1,000 ft | 612825191094 |
| 7916A 0105000 | Black | Reel | 5,000 ft | 612825191087 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.468 Revision Date: 02-20-2026 |