(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | DBS, Broadband CATV, Cable Modem |
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BC - Bare Copper | 0.04 in | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.18 in |
Table Notes: | Gas Injected |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Aluminum | 77% | |
Tape | 3 | Bi-Laminate (Alum+Poly) | 100% |
Table Notes: | Tape has shorting fold and is bonded to jacket |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.275 in |
Nominal Conductor DCR | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|
6.4 Ohm/1000ft | 4.6 Ohm/1000ft | 4.6 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Nominal Inductance |
---|
0.097 µH/ft |
Nominal Characteristic Impedance | Nominal Characteristic Tolerance |
---|---|
75 Ohm | ± 3 Ohm |
Frequency [MHz] | Min. Structural Return Loss (SRL) |
---|---|
5-1000 MHz | 20 dB |
1000-2250 MHz | 15 dB |
2250-3000 MHz | 10 dB |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.22 ns/ft | 83% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
5 MHz | 0.58 dB/100ft |
55 MHz | 1.6 dB/100ft |
211 MHz | 3.05 dB/100ft |
250 MHz | 3.30 dB/100ft |
270 MHz | 3.37 dB/100ft |
300 MHz | 3.55 dB/100ft |
330 MHz | 3.74 dB/100ft |
350 MHz | 3.85 dB/100ft |
400 MHz | 4.15 dB/100ft |
450 MHz | 4.40 dB/100ft |
500 MHz | 4.66 dB/100ft |
550 MHz | 4.90 dB/100ft |
600 MHz | 5.10 dB/100ft |
750 MHz | 5.65 dB/100ft |
870 MHz | 6.11 dB/100ft |
1000 MHz | 6.55 dB/100ft |
Frequency [MHz] | Shield Effectiveness |
---|---|
5 MHz | |
50 MHz | 125 dB |
50 MHz | |
1000 MHz |
UL Voltage Rating |
---|
300 V RMS |
UL Temp Rating: | 80°C |
Operating Temp Range: | -40°C To +80°C |
Bulk Cable Weight: | 31 lbs/1000ft |
Max. Pull Tension: | 59 lbs |
Min Bend Radius/Minor Axis: | 2.75 in |
NEC/(UL) Compliance: | CATVR, CMR |
CEC/C(UL) Compliance: | CMR |
RG Type: | 6/U Type |
Series Type: | 6 |
Environmental Space: | Riser |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2006-10-13 |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | Yes - When supported by messenger wire |
Suitability - Burial: | No |
Suitability - Hazardous Locations: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | Yes |
Suitability - Sunlight Resistance: | Yes |
UL Flammability: | UL1666 Vertical Riser |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
7915R 0101000 | Black | Reel | 1,000 ft | 612825191025 |
7915R 010U1000 | Black | UnReel | 1,000 ft | 612825191063 |
Footnote: | C - CRATE REEL PUT-UP. |
Notes: | Print legend includes sequential footage marks. Outer shield tape bonded to jacket. |
Update and Revision: | Revision Number: 0.242 Revision Date: 09-30-2020 |