Product Hierarchy
Product Hierarchy

7915A - Broadband Coax, Series 6, 18 AWG Solid BC, Tri-Shield, PVC Jkt, CM




Broadband Coax, Series 6, 18 AWG Solid Bare Copper Conductor, PE Insulation, Foil + 77% Aluminum Braid + Foil Shield, PVC Jacket, CM

Product Overview

Suitable Applications: Broadband, Cable Television (CATV), RF drop cable, Direct Broadcast Satellite (DBS), Over-The-Air (OTA) antennas

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
18SolidBC - Bare Copper0.04 in1
Conductor Count: 1
Insulation
MaterialNominal Diameter
PE - Polyethylene (Foam)0.18 in
Insulation Table Notes: Gas Injected
Outer Shield
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Aluminum77%
Tape3Bi-Laminate (Alum+Poly)Duofoil®100%
Outer Shield Table Notes: Tape has shorting fold and is bonded to jacket
Outer Jacket
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.275 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCROuter Conductor DCR
6.4 Ohm/1000ft4.6 Ohm/1000ft4.6 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.2 pF/ft
Inductance
Nominal Inductance
0.097 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Min. Structural Return Loss (SRL)
5-1000 MHz20 dB
1000-2250 MHz15 dB
2250-3000 MHz10 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
5 MHz0.5 dB/100ft
55 MHz1.4 dB/100ft
211 MHz2.6 dB/100ft
500 MHz4.1 dB/100ft
750 MHz5.1 dB/100ft
862 MHz5.5 dB/100ft
1000 MHz6 dB/100ft
1450 MHz7.8 dB/100ft
1800 MHz8.6 dB/100ft
2250 MHz9.8 dB/100ft
3000 MHz11.3 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.2 ns/ft83%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)
5 MHz0.58 dB/100ft
55 MHz1.6 dB/100ft
211 MHz3.05 dB/100ft
500 MHz4.66 dB/100ft
750 MHz5.65 dB/100ft
862 MHz6.1 dB/100ft
1000 MHz6.55 dB/100ft
1450 MHz8 dB/100ft
1800 MHz8.8 dB/100ft
2250 MHz10 dB/100ft
3000 MHz11.9 dB/100ft
Screening
Frequency [MHz]Shield Effectiveness
5 MHz
50 MHz125 dB
50 MHz
1000 MHz
Voltage
UL Voltage Rating
350 V RMS

Temperature Range

UL Temperature Rating: 80°C
Operating Temperature Range: -40°C To +80°C

Mechanical Characteristics

Bulk Cable Weight: 32 lbs/1000ft
Maximum Recommended Pulling Tension: 91 lbs
Minimum Minor Axis Bend Radius: 2.75 in

Standards

NEC/(UL) Compliance: CATV, CM
CEC/C(UL) Compliance: CM
CPR Euroclass: Eca
RG Type: 6
Series Type: 6

Applicable Environmental and Other Programs

Environmental Space: Indoor (Not Riser or Plenum)
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1685 UL Loading
IEC Flammability: IEC 60332-1-2
UL voltage rating: 350 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No

Related Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
7915A 010500BlackReel500 ft612825190974
7915A 010U500BlackUnReel500 ft612825191032
7915A 0101000BlackReel1,000 ft612825191018
7915A 010U1000BlackUnReel1,000 ft612825190998
7915A 010N1000BlackReel w/Small Barrel1,000 ft612825190981
7915A 009500WhiteReel500 ft612825190936
7915A 009U500WhiteUnReel500 ft612825191001
7915A 0091000WhiteReel1,000 ft612825190967
7915A 009U1000WhiteUnReel1,000 ft612825190943
Footnote: C - CRATE REEL PUT-UP.

History

Update and Revision: Revision Number: 0.467 Revision Date: 02-20-2026
Date: 2004-01-01
Headend Brochure
No accessories are available for this product