Product Hierarchy
Product Hierarchy

79050 - ECOFLEX, 2C #24, Str, MPPE, 600 V, AWM/STYLE 21819 105C, AWM/STYLE 21492 80C, VW-1, CSA C(RU) AWM I/II A/B FT1

ECOFLEX, 2 Conductor 24 AWG (19/36) TC - Tinned Copper, MPPE Insulation, Slate MPPE Outer Jacket, AWM/STYLE 21819 105C, AWM/STYLE 21492 80C, VW-1, CSA C(RU) AWM I/II A/B FT1 C(RU) AWM I/II A/B FT1 UL VW-1

Product Overview

Suitable Applications: Data, communication, audio, and low-level signal transmission; industrial networking, serial communication, control panels, automation equipment, and instrumentation systems.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)224 AWG19x36TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)mPPE - Modified Polyphenylene Ether0.009 in (0.23 mm)0.044 in (1.1 mm)Black, Red
Outer Jacket
MaterialNom. ThicknessNom. Diameter
mPPE - Modified Polyphenylene Ether0.035 in (0.89 mm)0.162 in (4.11 mm)
Overall Cable Diameter (Nominal): 0.162 in (4.11 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Characteristic ImpedenceNom. Inductance
Conductor(s)17.1 pF/ft (56.1 pF/m)93 Ohm0.18 µH/ft (0.59 µH/m)
Voltage
UL Voltage RatingVoltage Rating
600 V (AWM 21819), 300 V (AWM 21492)600 V (CSA AWM)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
105°C-40°C To +105°C-5°C To +105°C
Bend Radius
Stationary Min.
1.0 in (25 mm)
Max. Pull Tension: 182 lbs (82.6 kg)

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL VW-1, FT1
AWM Compliance: AWM 21819AWM 21492, AWM I/II A/B
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 79050 2C 24 AWG ECOFLEX(TM) RU AWM 21819 105C 600V OR 21492 80C 300V VW-1 C(RU) AWM I/II A/B FT1 600V 105C CE ROHS (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.13 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
79050 SL199BlackCut to Length1 ft
79050 SL005BlackReel100 ft
79050 SL001BlackReel1,000 ft
No accessories are available for this product