Product Hierarchy
Product Hierarchy

7901A - DataTuff® 5e, 4 Bonded-Pr #24 Sol BC, FEP Ins, OS, FEP Jkt, CMP, Extreme Temp


Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, FEP Insulation, Overall Beldfoil® Shield, FEP Outer Jacket, CMP

Product Overview

Suitable Applications: extreme temp, exposure to oil and gasoline, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc.
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNo. of Pairs
Pair(s)24SolidBC - Bare Copper4
Conductor Count: 8
Total Number of Pairs: 4
Insulation
ElementMaterialNominal DiameterNominal Wall Thickness
Pair(s)FEP - Fluorinated Ethylene Propylene0.044 in0.011 in
Bonded-Pair Construction: Yes
Color Chart
NumberColor
1Blue & White/Blue
2Orange & White/Orange
3Green & White/Green
4Brown & White/Brown
Outer Shield
TypeMaterialMaterial Trade NameCoverage [%]Drainwire MaterialDrainwire AWG
TapeBi-Laminate (Alum+Poly)Beldfoil®100%TC - Tinned Copper24
Outer Jacket
MaterialNominal Diameter
FEP - Fluorinated Ethylene Propylene0.231 in

Electrical Characteristics

Conductor DCR
Max. Conductor DCRMax. DCR Unbalance
29.7 Ohm/1000ft3.0 %
Capacitance
Max. Capacitance UnbalanceNom.Mutual Capacitance
66 pF/ft15 pF/ft
Delay
Max. DelayMax. Delay SkewNominal Velocity of Propagation (VP) [%]
510 ns/100m25 ns/100m72%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted)
1 MHz2 dB/100m65.3 dB65.3 dB63.3 dB63.3 dB63.8 dB60.8 dB20 dB100 ± 12 Ohm
4 MHz4 dB/100m56.3 dB56.3 dB52.3 dB52.3 dB51.7 dB48.7 dB23.6 dB100 ± 12 Ohm
8 MHz5.7 dB/100m51.8 dB51.8 dB46.1 dB46.1 dB45.7 dB42.7 dB25.4 dB100 ± 12 Ohm
10 MHz6.4 dB/100m50.3 dB50.3 dB43.9 dB43.9 dB43.8 dB40.8 dB26 dB100 ± 12 Ohm
16 MHz8.1 dB/100m47.3 dB47.3 dB39.1 dB39.1 dB39.7 dB36.7 dB26 dB100 ± 12 Ohm
20 MHz9.2 dB/100m45.8 dB45.8 dB35.2 dB35.2 dB37.7 dB34.7 dB26 dB100 ± 12 Ohm
25 MHz10.3 dB/100m44.3 dB44.3 dB34.1 dB34.1 dB35.8 dB32.8 dB25.5 dB100 ± 15 Ohm
31.25 MHz11.6 dB/100m42.9 dB42.9 dB31.3 dB31.3 dB33.9 dB30.9 dB25 dB100 ± 15 Ohm
62.5 MHz16.8 dB/100m38.4 dB38.4 dB21.6 dB21.6 dB27.8 dB24.8 dB23.5 dB100 ± 15 Ohm
100 MHz21.7 dB/100m35.3 dB35.3 dB17.1 dB17.1 dB23.8 dB20.8 dB22.5 dB100 ± 15 Ohm
155 MHz27.7 dB/100m32.5 dB32.5 dB4.7 dB4.7 dB19.9 dB16.9 dB19 dB100 ± 18 Ohm
200 MHz32 dB/100m30.8 dB30.8 dB3 dB3 dB17.7 dB14.7 dB19 dB100 ± 20 Ohm
250 MHz36.4 dB/100m29.3 dB29.3 dB0 dB0 dB15.8 dB12.8 dB18 dB100 ± 20 Ohm
300 MHz40.5 dB/100m28.2 dB28.2 dB0 dB0 dB14.2 dB11.2 dB18 dB100 ± 20 Ohm
310 MHz41.3 dB/100m27.9 dB27.9 dB13.9 dB10.9 dB18 dB100 ± 20 Ohm
350 MHz44.3 dB/100m27.2 dB27.2 dB12.9 dB9.9 dB17 dB100 ± 22 Ohm
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Installation Temp Rating: -55°C To +150°C
Installation Temperature Range: -55°C To +150°C
UL Temperature Rating: 200°C
Storage Temperature Range: -70°C To +200°C
Operating Temperature Range: -70°C To +200°C

Mechanical Characteristics

Bulk Cable Weight: 34 lbs/1000ft
Maximum Recommended Pulling Tension: 46 lbs
Minimum Bend Radius During Installation: 2.31 in

Standards

NEC Articles: Article 800
NEC/(UL) Compliance: CMP
CEC/C(UL) Compliance: CMP
ISO/IEC Compliance: ISO/IEC 1801 Cat 5e
Data Category: Category 5e
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 5e

Applicable Environmental and Other Programs

Environmental Space: Indoor - Plenum
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT6
UL Flammability: NFPA 262 (UL 910)

Plenum/Non-Plenum

Plenum (Y/N): Yes

History

Update and Revision: Revision Number: 0.363 Revision Date: 10-21-2025
No accessories are available for this product