DeviceBus® for ODVA DeviceNet™, 2 Pair 16+18AWG (19x29+19x30) Tinned Copper, PVC-NYL+PO Insulation, PVC Outer Jacket, 600V TC-ER
| Suitable Applications: | harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc. |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Pair(s) | 16 AWG | 19x29 | TC - Tinned Copper |
| Conductor(s) | 18 AWG | 19x30 | TC - Tinned Copper |
| Element | Material | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|
| Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.101 in (2.57 mm) | Red & Black, Blue & White | |
| Conductor1 | PP - Polypropylene | 0.098 in (2.5 mm) | Flame Retardant |
| Element |
|---|
| Data Pair(s) |
| Material |
|---|
| No Shield |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Polyester Tape | PVC - Polyvinyl Chloride | 0.075 in (1.9 mm) | 0.43 in (11 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Delay | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|
| 4.9 Ohm/1000ft | 100 Ohm | 4.8 Amps per Conductor | |||
| 6.9 Ohm/1000ft (23 Ohm/km) | 14.7 pF/ft (48.2 pF/m) | 120 Ohm | 1.6 ns/ft | 64% |
| UL Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.3 in (110 mm) | 4.3 in (110 mm) |
| Max. Pull Tension: | 160 lbs (73 kg) |
| Bulk Cable Weight: | 100 lbs/1000ft |
| Environmental Suitability: | Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 336, TC-ER |
| AWM Compliance: | AWM I/II A/B |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ODVA Cable IV |
| Notes: | Drop. Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Association, Inc. trademark. |
| Update and Revision: | Revision Number: 0.499 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 7900A T5U500 | Gray T5U | Reel | 500 ft | 612825190912 | C |
| 7900A T5U1000 | Gray T5U | Reel | 1,000 ft | 612825190905 | C |
| Footnote: | C - CRATE REEL PUT-UP. |