Networking & Data Cable
(701)Industrial Ethernet Cable
(191)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(538)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(290)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(392)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(106)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(20)Multi-Media Cable
(33)Fiber Cable
(14155)Indoor Fiber Cable
(1587)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(742)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(299)Surveillance Cable
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
(208)Ethernet I/O Modules
(42)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)
Safe-T-Line 4 x 1.5mm2 Sol BC Fire resistant LPCB approved Multi-conductor, BS 6387 CWZ, EN 50200 PH120+Annex E, IEC60331-2 , Shielded, Silicone Rubber insulation, Low Smoke Zero Halogen Jacket
| Suitable Applications: | Circuit integrity, Intercom/PA Systems, Sound/Audio Systems, Control Systems, Fire Alarm Systems, Voice Evacuation Systems, Emergency & Safety Systems |
| No. of Elements | Size | Stranding | Material |
|---|---|---|---|
| 4 | 1.5 mm² | Solid | BC - Bare Copper |
| Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|
| Silicone Rubber | 0.7 mm (0.028 in) | Brown, Blue, black, gray | BS7655 EI2 |
| Shield Type | Material | Coverage | Notes |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | Drainwire 0.8mm tinned copper |
| Outer Shield Table Notes: | Tape bonded to sheath |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 9.45 mm (0.372 in) |
| Outer Jacket1 Table Notes: | COO printed on cable jacket |
| Overall Cable Diameter (Nominal): | 9.45 mm (0.372 in) |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) |
|---|---|---|
| 12.1 Ohm/km | 70 pF/m (21 pF/ft) | 145 pF/m (44.2 pF/ft) |
| Voltage Rating |
|---|
| 300/500 V |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +90°C | 0°C To +70°C | -40°C To +90°C |
| Installation Min. |
|---|
| 57 mm (2.2 in) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, IEC 60331-2, EN50200 PH30, PH60,PH120. EN50200 Annex E30, BS6387:2013 CWZ |
| CENELEC Compliance: | EN 60228 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = IEC 60754-1, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
| UK Regulation Compliance: | UKCA Mark |
| Notes: | BS6387 CWZ: C- Fire @ 950°C - 180min, W - Fire & water @ 650°C - 15 + 15 min.,Z - Fire & mechanical shocks @ 950°C -15 min. Country of Origin printed on the jacket |
| Update and Revision: | Revision Number: 0.131 Revision Date: 09-30-2025 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 79005FS.00100 | ||||
| 79005FS.01100 | ||||
| 79005FS.00500 | Red | Reel | 500 m | 8719605164339 |
| 79005FS.01500 | White | Reel | 500 m | 8719605164704 |