(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3663)Modular Couplers
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
(1076)M12
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
Safe-T-Line 3 x 2.5mm2 Sol BC Fire resistant LPCB approved Multi-conductor, BS 6387 CWZ, EN 50200 PH120+Annex E, IEC60331-2 , Shielded, Silicone Rubber insulation, Low Smoke Zero Halogen Jacket
| Suitable Applications: | Circuit integrity, Intercom/PA Systems, Sound/Audio Systems, Control Systems, Fire Alarm Systems, Voice Evacuation Systems, Emergency & Safety Systems |
| No. of Elements | Size | Stranding | Material |
|---|---|---|---|
| 3 | 2.5 mm² | Solid | BC - Bare Copper |
| Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|
| Silicone Rubber | 0.8 mm (0.031 in) | brown, black, gray | BS7655 EI2 |
| Shield Type | Material | Coverage | Notes |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | Drainwire 0.8mm tinned copper |
| Outer Shield Table Notes: | Tape bonded to sheath |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 9.70 mm (0.382 in) |
| Outer Jacket1 Table Notes: | COO printed on cable jacket |
| Overall Cable Diameter (Nominal): | 9.70 mm (0.382 in) |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) |
|---|---|---|
| 7.41 Ohm/km (2.26 Ohm/1000ft) | 80 pF/m (24 pF/ft) | 130 pF/m (40 pF/ft) |
| Voltage Rating |
|---|
| 300/500 V |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +90°C | 0°C To +70°C | -40°C To +90°C |
| Installation Min. |
|---|
| 58 mm (2.3 in) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, IEC 60331-2, EN50200 PH30, PH60,PH120. EN50200 Annex E30, BS6387:2013 CWZ |
| CENELEC Compliance: | EN 60228 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = IEC 60754-1, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
| UK Regulation Compliance: | UKCA Mark |
| Notes: | BS6387 CWZ: C- Fire @ 950°C - 180min, W - Fire & water @ 650°C - 15 + 15 min.,Z - Fire & mechanical shocks @ 950°C -15 min. Country of Origin printed on the jacket |
| Update and Revision: | Revision Number: 0.133 Revision Date: 07-21-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 79004FS.00100 | ||||
| 79004FS.00500 | Red | Reel | 500 m | 8719605164308 |