(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Safe-T-Line 3 x 1.5 mm2 Fire resistant LPCB approved Multi-conductor, BS 6387 CWZ, EN 50200 PH120, Shielded, Silicone Rubber insulation, Low Smoke Zero Halogen Jacket
Suitable Applications: | Circuit integrity |
Stranding | Material | No. of Conductors |
---|---|---|
Solid | BC - Bare Copper | 3 |
Material |
---|
Silicone Rubber |
Number | Color |
---|---|
Wire 1 | Brown |
Wire 2 | Black |
Wire 3 | Gray |
Material | Coverage [%] | Drainwire Material | Drainwire Diameter |
---|---|---|---|
Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 0.8 mm |
Table Notes: | Tape bonded to sheath |
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.8 mm |
Nominal Conductor DCR |
---|
12.1 Ohm/km |
Voltage Rating [V] |
---|
300/500 V |
Installation Temp Range: | 0°C To +70°C |
Operating Temp Range: | -40°C To +90°C |
Min Bend Radius During Operation: | 6*D |
CENELEC Compliance: | BS EN 60228 |
Other Compliance: | LPCB Certificate 1460a, BS6387 CWZ, EN50200:2015 PH120, EN50200:2015 Annex E30 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
IEC Flammability: | IEC 60332-1-2, IEC 60332-3-24 and IEC 60332-3-25 |
IEC 60754-1 (EN50267-1)- Halogen Amount: | IEC 60754-1 |
IEC 61034-2 (EN 61034-2) (VDE 0482-1034) - Smoke Density Min. Transmittance: | 60% |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
79003FS.00500 | Red | Reel | 500 m | 8719605164292 |
79003FS.01500 | White | Reel | 500 m | 8719605164667 |
Notes: | BS6387 CWZ: C- Fire @ 950°C - 180min, W - Fire & water @ 650°C - 15 + 15 min.,Z - Fire & mechanical shocks @ 950°C -15 min. |
Update and Revision: | Revision Number: 0.47 Revision Date: 12-22-2020 |