Product Hierarchy
Product Hierarchy

79002FS - Safe-T-Line® 2 x 2.5mm2 Sol BC, OS, LSZH, BS6387 CWZ, LPCB


Safe-T-Line 2 x 2.5mm2 Sol BC Fire resistant LPCB approved Multi-conductor, BS 6387 CWZ, EN 50200 PH120+Annex E, IEC60331-2 , Shielded, Silicone Rubber insulation, Low Smoke Zero Halogen Jacket

Product Overview

Suitable Applications: Circuit integrity, Intercom/PA Systems, Sound/Audio Systems, Control Systems, Fire Alarm Systems, Voice Evacuation Systems, Emergency & Safety Systems

Construction Details

Conductor
No. of ElementsSizeStrandingMaterial
22.5 mm²SolidBC - Bare Copper
Insulation
MaterialNom. ThicknessColor CodeNotes
Silicone Rubber0.8 mm (0.031 in)Brown, BlueBS7655 EI2
Outer Shield
Shield TypeMaterialCoverageNotes
TapeBi-Laminate (Alum+Poly)100%Drainwire 0.8mm tinned copper
Outer Shield Table Notes: Tape bonded to sheath
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)9.2 mm (0.36 in)
Outer Jacket1 Table Notes: COO printed on cable jacket
Overall Cable Diameter (Nominal): 9.2 mm (0.36 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)
7.41 Ohm/km (2.26 Ohm/1000ft)80 pF/m (24 pF/ft)145 pF/m (44.2 pF/ft)
Voltage
Voltage Rating
300/500 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-40°C To +90°C0°C To +70°C-40°C To +90°C
Bend Radius
Installation Min.
55 mm (2.2 in)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, IEC 60331-2, EN50200 PH30, PH60,PH120. EN50200 Annex E30, BS6387:2013 CWZ
CENELEC Compliance: EN 60228
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = IEC 60754-1, IEC 61034-2 - Smoke Density Min. Transmittance = 60%
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: BS6387 CWZ: C- Fire @ 950°C - 180min, W - Fire & water @ 650°C - 15 + 15 min.,Z - Fire & mechanical shocks @ 950°C -15 min. Country of Origin printed on the jacket

History

Update and Revision: Revision Number: 0.143 Revision Date: 07-21-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
79002FS.00100RedReel100 m8719605164025
79002FS.00500RedReel500 m8719605164261
79002FS.01100WhiteReel100 m8719605207920
79002FS.01500WhiteReel500 m8719605164636
Belden-SAFE-T-LINE-CABLES-2026-06_EN.pdf
No accessories are available for this product