Safe-T-Line 2 x 1.5mm2 Sol BC Fire resistant LPCB approved Multi-conductor, BS 6387 CWZ, EN 50200 PH120+Annex E, IEC60331-2 , Shielded, Silicone Rubber insulation, Low Smoke Zero Halogen Jacket
| Suitable Applications: | Circuit integrity, Intercom/PA Systems, Sound/Audio Systems, Control Systems, Fire Alarm Systems, Voice Evacuation Systems, Emergency & Safety Systems |
| No. of Elements | Size | Stranding | Material |
|---|---|---|---|
| 2 | 1.5 mm² | Solid | BC - Bare Copper |
| Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|
| Silicone Rubber | 0.7 mm (0.028 in) | Brown, Blue | BS7655 EI2 |
| Shield Type | Material | Coverage | Notes |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | Drainwire 0.8mm tinned copper |
| Outer Shield Table Notes: | Tape bonded to sheath |
| Material | Nom. Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.85 mm (0.309 in) |
| Outer Jacket1 Table Notes: | COO printed on cable jacket |
| Overall Cable Diameter (Nominal): | 7.85 mm (0.309 in) |
| Max. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) |
|---|---|---|
| 12.1 Ohm/km | 70 pF/m (21 pF/ft) | 130 pF/m (40 pF/ft) |
| Voltage Rating |
|---|
| 300/500 V |
| Operating | Installation | Storage |
|---|---|---|
| -40°C To +90°C | 0°C To +70°C | -40°C To +90°C |
| Installation Min. |
|---|
| 47 mm (1.9 in) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25, IEC 60331-2, EN50200 PH30, PH60,PH120. EN50200 Annex E30, BS6387:2013 CWZ |
| CENELEC Compliance: | EN 60228 |
| European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = IEC 60754-1, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2) |
| UK Regulation Compliance: | UKCA Mark |
| Notes: | BS6387 CWZ: C- Fire @ 950°C - 180min, W - Fire & water @ 650°C - 15 + 15 min.,Z - Fire & mechanical shocks @ 950°C -15 min. Country of Origin printed on the jacket |
| Update and Revision: | Revision Number: 0.156 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | EAN |
|---|---|---|---|---|
| 79001FS.00100 | Red | Reel | 100 m | 8719605164018 |
| 79001FS.00500 | Red | Reel | 500 m | 8719605164254 |
| 79001FS.01100 | White | Reel | 100 m | 8719605207913 |
| 79001FS.01500 | White | Reel | 500 m | 8719605164629 |